text.skipToContent text.skipToNavigation

Free Software for CN8200, CN8240 and CN8260 Series Controllers

CN8-SW Free Software for CN8200, CN8240 and CN8260 Series Controllers

Item# CN8-SW


CN8-SW Free Software for CN8200, CN8240 and CN8260 Series Controllers CN8-SW CN8-SW
  • Communications Software Designed for Either RS-232 or RS-485
  • Remote Setpoint Adjustment
  • Instrument Configuration
  • Settings Saved to File
  • Instrument Program Cloning
  • Logging and Charting
  • Live Display
  • Password Security
  • Print Options
  • Software Can Support Up to 254 CN8200, CN8240 or CN8260 Controllers


Product Specs

The CN8-SW software is designed to interface with the CN8200, CN8240 and CN8260 series controllers with optional communication hardware. Designed for use on laptops or PC’s, this new development provides the user with:
• Time saving benefit and convenience of remotely configuring and adjusting units.
• Saving and retrieving settings to and from files.
• Cloning settings to other instruments.
• Highly flexible logging and “real time” charting capability for providing hard copy QA records for ISO-9000 and other management purposes.

The CN8-SW software is a powerful process development tool for the OEM customer or process engineer. With compatible modems and PC computers, remote site supervisory control and data acquisition can take place to facilitate periodic or continuous monitoring and troubleshooting. Data is stored to file in a tamper resistant format to ensure the integrity of reports for quality monitoring requirements. Build your own multi-loop system with the CN8200/CN8240/CN8260 series controllers and CN8-SW software. Allows both local and remote adjustment. The CN8-SW software can be used as a production tool for the OEM. Downloading menu settings to controllers during production saves time and eliminates errors.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration