Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Installation fitting for insertion type paddle wheel flow meters

1" Socket Weld Mini-tap Installation fitting

$722.11

Item# FP-5210

In stock

Lead Time (If not in stock): 8 weeks
1" Socket Weld Mini-tap Installation fitting FP-5210 FP-5210
  • Available in a Large Variety of Materials
  • Fittings for OMEGA''s Paddle Wheel and Electromagnetic Sensors
  • Tee or Saddle Fittings Available

FP-5210 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Wetted Materials
Process Connection Type
Max Operating Pressure
Max Process Temperature
Features


Pipe SizePVC Sch 40 or 80
Model No.

(see specification page for photo)
CPVC Sch 40 or 80
Model No.

(see specification page for photo)
(mm size only)
PVDF†
Model No.

(photo C)
(mm size only)
Polypropylene†
Model No.

(photo E)
Stainless 316
Model No.

(photo F)
1/2"FP-5305MFP-5305CMFP-5105FP-5105POFMG-5305
3/4"FP-5307MFP-5307CMFP-5107FP-5107POFMG-5307
1"FP-5310MFP-5310CMFP-5110FP-5110POFMG-5310
1 1/4"FP-5312MFP-5312CMFP-5112FP-5112POFMG-5312
1 1/2"FP-5315MFP-5315CMFP-5115FP-5115POFMG-5315
2"FP-5320M
FP-5320S*
FP-5320CMFP-5120FP-5120POFMG-5320
2 1/2"FP-5325S*N/AN/AN/AFMG-5325*
3"
FP-5330S*
N/AN/AN/AFMG-5330*
4"FP-5340S*N/AFP-5140*N/AFMG-5340*
5"N/AN/AN/AN/AFMG-5350*
6"FP-5360S*N/A

N/AN/AFMG-5360*
8"FP-5380S*N/AN/AN/AFMG-5380*
10"FP-5381S*N/AN/AFP-5381PO*FMG-5381*
12"FP-5382S*N/AN/AFP-5382PO*FMG-5382*
*Models with weldolet or saddle fittings (pictured in the bottom row)
†Fittings of PVDF and POLYPROPYLENE are only available in metric sizes.



Pipe SizeGalvanized Iron
Model No.

(photo G)
Carbon Steel
Model No.

(photo H)
Copper/Bronze(Brass)
Model No.

(photo I)
Metal Sensor
Model No.

(photo J)
1/2"N/AFP-5305CSFP-5305CUFP-5205†
3/4"N/AFP-5307CSFP-5307CUFP-5207†
1"FP-5310GIFP-5310CSFP-5310CU
FP-5310BR
FP-5210†
1 1/4"FP-5312GIFP-5312CSFP-5312CU
FP-5312BR
FP-5212
1 1/2"FP-5 315GIFP-5315CSFP-5315CU
FP-5315BR
FP-5215
2"FP-5320GI
FP-5320GIS*
FP-5320CSFP-5320CU
FP-5320BR
FP-5220
FP-5220S*
2 1/2"FP-5325GI*FP-5325CS*FP-5325BR*FP-5225
3"FP-5330GI*FP-5330BR*FP-5230
FP-5230S*
4"FP-5340GI*FP-5340CS*FP-5340BR*FP-5240
FP-5240S*
5"FP-5350GI*FP-5350CS*FP-5350BR*FP-5250
FP-5250S*
6"FP-5360GI*FP-5360CS*FP-5360BR*FP-5260
FP-5260S*
8"FP-5380GI*FP-5380CS*FP-5380BR*FP-5280
FP-5280S*
10"FP-5381GI*FP-5381CS*FP-5381BR*FP-5281
FP-5281S*
12"FP-5382GI*FP-5382CS*FP-5382BR*FP-5282
FP-5282S*
*Models with weldolet or saddle-type fittings (pictured in bottom row)
loading all models
loading all reviews
Rated 5 out of 5 by from Great! Thanks! we use this for our industrial water treatment systems and we love it!
Date published: 2019-03-22
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FP-5210, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration