Call us at 1-888-826-6342
Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $261.07 |
10-24 | $248.02 |
25-49 | $242.80 |
50-99 | $232.35 |
100-199 | $227.13 |
200+ | $221.91 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Pipe Size | PVC Sch 40 or 80 Model No. (see specification page for photo) | CPVC Sch 40 or 80 Model No. (see specification page for photo) | (mm size only) PVDF† Model No. (photo C) | (mm size only) Polypropylene† Model No. (photo E) | Stainless 316 Model No. (photo F) |
1/2" | FP-5305M | FP-5305CM | FP-5105 | FP-5105PO | FMG-5305 |
3/4" | FP-5307M | FP-5307CM | FP-5107 | FP-5107PO | FMG-5307 |
1" | FP-5310M | FP-5310CM | FP-5110 | FP-5110PO | FMG-5310 |
1 1/4" | FP-5312M | FP-5312CM | FP-5112 | FP-5112PO | FMG-5312 |
1 1/2" | FP-5315M | FP-5315CM | FP-5115 | FP-5115PO | FMG-5315 |
2" | FP-5320M FP-5320S* | FP-5320CM | FP-5120 | FP-5120PO | FMG-5320 |
2 1/2" | FP-5325S* | N/A | N/A | N/A | FMG-5325* |
3" | FP-5330S* | N/A | N/A | N/A | FMG-5330* |
4" | FP-5340S* | N/A | FP-5140* | N/A | FMG-5340* |
5" | N/A | N/A | N/A | N/A | FMG-5350* |
6" | FP-5360S* | N/A | N/A | N/A | FMG-5360* |
8" | FP-5380S* | N/A | N/A | N/A | FMG-5380* |
10" | FP-5381S* | N/A | N/A | FP-5381PO* | FMG-5381* |
12" | FP-5382S* | N/A | N/A | FP-5382PO* | FMG-5382* |
Pipe Size | Galvanized Iron Model No. (photo G) | Carbon Steel Model No. (photo H) | Copper/Bronze(Brass) Model No. (photo I) | Metal Sensor Model No. (photo J) |
1/2" | N/A | FP-5305CS | FP-5305CU | FP-5205† |
3/4" | N/A | FP-5307CS | FP-5307CU | FP-5207† |
1" | FP-5310GI | FP-5310CS | FP-5310CU FP-5310BR | FP-5210† |
1 1/4" | FP-5312GI | FP-5312CS | FP-5312CU FP-5312BR | FP-5212 |
1 1/2" | FP-5 315GI | FP-5315CS | FP-5315CU FP-5315BR | FP-5215 |
2" | FP-5320GI FP-5320GIS* | FP-5320CS | FP-5320CU FP-5320BR | FP-5220 FP-5220S* |
2 1/2" | FP-5325GI* | FP-5325CS* | FP-5325BR* | FP-5225 |
3" | FP-5330GI* | FP-5330BR* | FP-5230 FP-5230S* | |
4" | FP-5340GI* | FP-5340CS* | FP-5340BR* | FP-5240 FP-5240S* |
5" | FP-5350GI* | FP-5350CS* | FP-5350BR* | FP-5250 FP-5250S* |
6" | FP-5360GI* | FP-5360CS* | FP-5360BR* | FP-5260 FP-5260S* |
8" | FP-5380GI* | FP-5380CS* | FP-5380BR* | FP-5280 FP-5280S* |
10" | FP-5381GI* | FP-5381CS* | FP-5381BR* | FP-5281 FP-5281S* |
12" | FP-5382GI* | FP-5382CS* | FP-5382BR* | FP-5282 FP-5282S* |