Added to Your Shopping Cart
Added to Your Shopping Cart
Made of PTFE, PFA, and PCTFE, the Model FL-10 liquid flow meter is excellent for high-purity flow applications or with corrosive liquids. Available with or without a valve.
Added to Your Shopping Cart
FLD1000/FLD2000 are designed with unique rotatable scales of dual air-water direct reading graduations showing SCFM and SLPM (air), as well as GPM and LPM (water) markings.
Added to Your Shopping Cart
The FL-W7100 Series uses a basic variable-area flowmeter design: a float and tapered tube. As a result, these meters have longer, linear scales and good pointer stability.
Added to Your Shopping Cart
The Mini-Master flowmeters are suitable for both gas and liquid applications with advanced features at a low cost.
Added to Your Shopping Cart
The FL9000-AC flowmeters are ideal for a wide range of flow monitoring applications. Additional features include an adjustable flow alarm externally mounted on the meter.
Added to Your Shopping Cart
Mini-Master® Flowmeter is suitable for both gas and liquid applications with advanced features at a low cost. Compact flowmeter ideal for measuring small volume air.
Added to Your Shopping Cart
Flow Meters for air and water applications. Accuracy: ±3% of full scale Repeatability: ±1% Wetted Parts:316 SS, borosilicate glass, EPR O-Rings Max. Temperature: 200°F
Added to Your Shopping Cart
OMEGA's multi-pressure pneumatic flowmeters feature ananodized aluminum body design and easy installation. For air/compressed gas applications at pressures up to 1000 psig.
Added to Your Shopping Cart
This rugged direct-reading flowmeter monitors air flow rates to determine optimum performance, flow regulator settings, or pneumatic system performance.
Added to Your Shopping Cart
The FLC Series is the economical way to monitor municipal water flows, verify pump outlets and monitor fluid conditions. Piston design allows for installation in any position
Added to Your Shopping Cart
The FL-7000A Series of General purpose flowmeters is designed to provide accurate flowrate indication for oil and water. These flowmeters can be mounted in any position.
Added to Your Shopping Cart
OMEGA's FL2AA Series multi-tube flow meters are convenient for applications where up to four streams of liquids or gases are to be metered in individual channels.
Added to Your Shopping Cart
The FL1GP-8GP Series are used to blend two or three gases in homogeneous infinitely variable concentrations directly at the end use point.
Added to Your Shopping Cart
The FL-500UP is a specialized meter for monitoring the flow rate of ultra-pure water to tools, on deionized water returns, and UPW returns.
Added to Your Shopping Cart
The FL46300 Series of liquid in-line flow meters offer handmade quality, combined with excellent accuracy and repeatability are machined of high quality acrylic rod stock.
Added to Your Shopping Cart
The FL-9000 Series flowmeter are rugged, low-cost direct reading industrial class flowmeters that are simple to install. They can be mounted in any position
Added to Your Shopping Cart
The FL-500WW Series provides flowrate indication for 1 to 5% dilute aqueous chemical solutions used in the treatment of water and wastewater
Added to Your Shopping Cart
The 150 mm High/Low Alarm Flow Meter with Optical Sensor Switch is a noninvasive means for detection of a HI or LOW flow and is ideal for signaling an alarm or cutoff valve.
Added to Your Shopping Cart
The Omega FL900 series are heavy duty flowmeter with SS enclosures, unique float stop design allowing internals to be reomoved and replaced without disturbing the tube.