Please add to cart to keep it or exit the configuration
Variable Area Flow Meters

Direct Read In-Line and Panel Variable Area Flow Meters
FLD1000-FLD2000-Series
FLD1000/FLD2000 are designed with unique rotatable scales of dual air-water direct reading graduations showing SCFM and SLPM (air), as well as GPM and LPM (water) markings.
View Full Specifications
Easy-View Flow Meters with Adjustable Flow Alarm
FL9000-AC-Series
The FL9000-AC flowmeters are ideal for a wide range of flow monitoring applications. Additional features include an adjustable flow alarm externally mounted on the meter.
View Full Specifications
Stainless Steel Frame Industrial Variable Area Flow Meters
FLD100-Series
The FLD100 Heavy-duty flowmeters are fully enclosed in a brushed stainless steel case. Ideal for industrial applications with flow rates up to 116 GPM and 250 SCFM.
View Full Specifications
Multi-tube and Gas Proportioning Variable Area Flow Meters
FL1GP-8GP-Series
The FL1GP-8GP Series are used to blend two or three gases in homogeneous infinitely variable concentrations directly at the end use point.
View Full Specifications
Variable Area Flow Meter For Liquids
FL-10-Series
Made of PTFE, PFA, and PCTFE, the Model FL-10 liquid flow meter is excellent for high-purity flow applications or with corrosive liquids. Available with or without a valve.
View Full Specifications
All Plastic Variable Area Flow Meters
FL86-Series
All plastic Variable Area Flow Meters for water or water like liquid flow measurement applications.
View Full Specifications
In-line Variable Area Flow Meter With Limit Switches
FL-6100B-Series
OMEGA's in-line flowmeters offer high accuracy flow rate indication for oil, water or air and the ability to either control the flowrate or alarm on high or low flowrates.
View Full Specifications
Heavy Duty Flowmeters With Stainless Steel Enclosures
FL900-Series
The Omega FL900 series are heavy duty flowmeter with SS enclosures, unique float stop design allowing internals to be reomoved and replaced without disturbing the tube.
View Full Specifications
In-Line Variable Area Flow Meters for Water & Wastewater
FL500WW-Series
The FL-500WW Series provides flowrate indication for 1 to 5% dilute aqueous chemical solutions used in the treatment of water and wastewater
View Full Specifications
Variable Area Flow Meters With Hi or Low Alarm
FLSW3400-FLSW3500-Series
The 150 mm High/Low Alarm Flow Meter with Optical Sensor Switch is a noninvasive means for detection of a HI or LOW flow and is ideal for signaling an alarm or cutoff valve.
View Full Specifications
Pneumatic In-line Flowmeters With Multi-pressure Flow Scales
FL2900-6900-7900-8900-Series
OMEGA's multi-pressure pneumatic flowmeters feature ananodized aluminum body design and easy installation. For air/compressed gas applications at pressures up to 1000 psig.
View Full Specifications
High Accuracy Stainless Steel Variable Area Flow Meters
FL600-Series
Flow Meters for air and water applications. Accuracy: ±3% of full scale Repeatability: ±1% Wetted Parts:316 SS, borosilicate glass, EPR O-Rings Max. Temperature: 200°F
View Full Specifications
Multiple Tube Variable Area Flow Meters
FL2AA-Series
OMEGA's FL2AA Series multi-tube flow meters are convenient for applications where up to four streams of liquids or gases are to be metered in individual channels.
View Full Specifications
Easy-view Flow Meters For Water and Oil
FL-9300-Series
The FL-9000 Series flowmeter are rugged, low-cost direct reading industrial class flowmeters that are simple to install. They can be mounted in any position
View Full Specifications
Economical In-Line Variable Area Flow Meters
FL7100-7300-Series
The FL-7000A Series of General purpose flowmeters is designed to provide accurate flowrate indication for oil and water. These flowmeters can be mounted in any position.
View Full Specifications
In-line Flowmeters for Ultra-pure Water
FL500UP-Series
The FL-500UP is a specialized meter for monitoring the flow rate of ultra-pure water to tools, on deionized water returns, and UPW returns.
View Full Specifications
Large Capacity In-line Variable Area Flow Meters
FL8100A-8300A-Series
The FL-8000A Series of general purpose flowmeters is designed to provide economical, accurate flow rate indication for oil and water and can be mounted in any position.
View Full Specifications
In-line Variable Area Flow Meters With Half Union Adaptors
FL45100-Series
FL45100 Series flowmeters feature a one-piece meter body of heat and chemical resistant polysulfone. A light-admitting surface diffuses ambient light to enhance readability.
View Full Specifications
Direct Reading Analog Display Flow Meters
FLW7100-Series
The FL-W7100 Series uses a basic variable-area flowmeter design: a float and tapered tube. As a result, these meters have longer, linear scales and good pointer stability.
View Full Specifications
Rugged, Economical Flowmeters Capacity: 0.2 to 90 GPM of Water
FLW-SER-Series
The FL-W Series of water flow monitors can be used with flows from 1 gph up to 90 gpm.
View Full SpecificationsVariable Area Flow Meters