Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

All Metal Hot Tap Option Paddlewheel Flow Meter

Rugged, Reliable All-metal Sensors

$1,234.10

Item# FP-3-1500-2B

In stock

Lead Time (If not in stock): 8 weeks
Rugged, Reliable All-metal Sensors FP-3-1500-2B FP-3-1500-2B
  • Rugged 316 Stainless Steel Construction
  • Flow Rates as Low as 0.3 fps
  • Installs in a Variety of Pipe Sizes
  • No Magnets in Process Fluid

FP-3-1500-2B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Category
Velocity Range
Accuracy
Max Process Temperature
Max Operating Pressure
Wetted Materials
Output Signal
Supply Power
Compatible Fittings
Pipe Size Range
Display


The FP-2540 and FP-3-1500 Series offer the added strength and corrosion resistance of stainless steel for applications requiring low velocity measurement. Unique internal circuitry eliminates the need for magnets in the process fluid, enabling lower flow measurement while maintaining the advantages of insertion-type sensor design. The sensor’s unique rotor/bearing design offers low flow measuring capability with increased reliability.

SPECIFICATIONS
Output Signal: Open collector, sinking
Output Frequency: 15 Hz per fps
Operating Range: 0.3 to 20 fps
Pressure/Temperature: With standard
FKM O-rings: 250 psi @ 82°C (180°F)
Power Requirements: 5 to 24 Vdc
Pipe Size Range:
   FP-2540: 1.5 to 24"
   FP-3-1500-2X: 1.5 to 36"
Repeatability: ±0.5% of full range
Linearity: ±1% of full range
MATERIALS
Sensor Fitting: 316 SS
O-rings: FKM
Rotor: CD4MCu
Rotor Bearings: PEEK
Cable Type: Twisted pair with foil shield
Cable Length: 7.6 m (25'); 305 m (1000') max
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello , can use this model with fule as diesel ..

Asked by: Ahmed Saude
Thank you for your inquiry. The paddle wheel sensor can be used to measure fuel, please note that it is calibrated for water. A field calibration will have to be performed to adjust the K-factor for this other liquid.
Answered by: Application Engineer JJC
Date published: 2023-10-26

Do you provide an added component whereby to convert the open collector pulse to 4-20 maDC? If not can you suggest an appropriate one?

Asked by: Givas
Thank you for your inquiry. I believe you are looking for a signal conditioner. You can look at part number DRST-FR.
Answered by: AS Engineer
Date published: 2019-11-16
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FP-3-1500-2B, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
High Performance Flow Sensors
$741.46
0 In Stock
High Performance Flow Sensors
$239.67
0 In Stock
Accessories/Replacement Parts
Sensor Conduit Adaptor Kit
$82.52
0 In Stock
en-US
en
Save Configuration