
Paddlewheel Flow & Temperature Meter
Paddlewheel Flow & Temperature Sensor/Transmitter
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $646.90 |
5-9 | $614.56 |
10-24 | $601.62 |
25-49 | $575.74 |
50-99 | $562.80 |
100+ | $549.87 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- Measures Both Flow and Temperature
- Wide Chemical Compatibility
- 4 to 20 mA or 1 to 5 Vdc Field Selectable Output
- NEMA-4 Housing
- Compact Industrial Design Includes Both Paddlewheel Flow Sensor/Transmitter and Temperature Sensor/ Transmitter in One Assembly
- Factory Calibrated— Easy to Install
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Category
Flow Range
Accuracy
Max Process Temperature
Max Operating Pressure
Wetted Materials
Output Signal
Supply Power
Compatible Fittings
Pipe Size Range
Process Connection Type
Process Connection Size
Display
Features
Product Specs
The FP7002 Series Paddlewheel Flow sensor/transmitter flow system provides a low cost, factory
calibrated, simple, and easy to install solution for applications requiring a remote long distance flow
and temperature sensor located away from the main indicating meter or controlinstrumentation. When
ordered with an FP7000 series installation fitting, the sensor/transmitter is factory calibrated to match the
flow rate of the fitting selected. Example: if you ordered an FP7002 sensor/transmitter with an FP7010
PVC fitting, the analog output of the transmitter will be factory calibrated to give 20 mA output at the
max flow rate of 50 GPM and 4 mA out at 0 GPM. The analog output can be converted to 1 to 5 Vdc output
in the field without recalibrating the system. Also now included into the FP7002 design at no extra
charge is an independent temperature sensor/transmitter with an industry standard 2-wire, 4 to 20 mA
loop output scaled over a 0 to 100°C temperature range.
SPECIFICATIONS
Paddlewheel Output
Accuracy: ±2% FS
Repeatability: ±1% FS
Power: 12 to 18 Vdc @ 50 mA max
Output: 3-wire, 4 to 20 mA (1 to 5 Vdc with external 250 Ω resistor)
Max Loop Resistance: &Omega = (Vsupply–12 V)/0.02 A
Wetted Materials:
Sensor Body: Polypropylene
O-Ring: FKM
Paddle: PVDF
Locking Nut:
FP7002: PVC
FP7002A: Brass
Fluid Temperature/Pressure Range: Do not exceed maximum ratings of the piping. Depending on the
material of the fitting, the operating temperature/pressure may be limited by the piping and not by
the sensor. For all PVC tee fittings, do not exceed 150 psig @ 27°C (80°F), 100 psig @ 38°C
(100°F), 60 psig @ 49°C (120°F) or 30 psig @ 60°C (140°F), owing to the insert in
the tee. FP7000 sensor: 0 to 26°C (32 to 80°F) up to 150 psig; max pressure decreases 1.1 psig
per each 0.56°C (1°F) above 27°C (80°F) for a max temperature of 93°C (200°F)
at 18 psig max
Weight:
FP7002: 0.3 kg (0.75 lb)
FP7002A: 0.4 kg (1 lb)
Max Viscosity: 5 cps
Temperature Output
Temperature Range: 0 to 100°C (32 to 212°F)
Accuracy: ±1.7°C (3.1°F)
Power: 12 to 18 Vdc @ 30 mA
Output: 2-wire, 4 to 20 mA (1 to 5 Vdc with external 250 Ω resistor)
Max Loop Resistance: Ω = (Vsupply – 12 V)/0.02 A
Accessories