Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Liquid Flow Transmitter with Visual Indication

Liquid Flow Transmitters With Visual Indication

$1,168.50

Item# FPR206

In stock

Lead Time (If not in stock): 4 weeks
Liquid Flow Transmitters With Visual Indication FPR206 FPR206
  • FSW200 Switches also Available
  • 2% Full Scale Accuracy
  • 0.5 - 50 GPM Range
  • Visual Indication of Flow

FPR206 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Size
Features
Category
Media type
Accuracy
Process Connection Type
Display


The FPR-200 series flowrate sensor integrates rugged tangential turbine technology with a precision digital-to-analog conversion circuit hermetically encapsulated within the body of the sensor. The flow sensor is ideal for measuring flowrates in cooling circuits, HVAC systems and batching operations.

SPECIFICATIONS
Accuracy: 2% FS
Repeatability: 0.5% FS
Temperature Range:
    Stainless Steel Body: -7 to 107°C (20 to 225°F)
    Polypropylene Body: -7 to 65°C (20 to 150°F)
Analog Output: 4 to 20 mA
Power Supply: 12 to 35 Vdc
Load Driving Capacity: 1150 ? max
Response Time: 2 s to 90% (step change in flow rate)
Electrical Connection: 3 m (10') cable Pulse Dry-Contact Output (-PS Models)
    Max Voltage: 30 Vac/Vdc
    Max Current: 10 mA ac/dc
    Max Power: 0.25 W
    Relay Output: Form C (SPDT), rated 5A@120/240 Vac
Wetted Parts for 316 SS Bodies:
    Casing: 316 SS
    Cover: Stainless steel or clear polycarbonate
    Seal: Buna, EPR or FKM (optional)
    Turbine: Acetal copolymer
    Bearing: PEEKTM
    Shaft: Stainless steel
Non-Wetted Parts for 316 SS Bodies:
    Encapsulant:
Epoxy
    Strain Relief: Nylon
    Lock Ring: Stainless steel
    Wire Insulation: High-temperature PVC
    Max Viscosity: 5 cps
Wetted Parts for Polypropylene Bodies:
    Sensor Body:
Glass-filled polypropylene
    Cover: Clear polycarbonate
    Seal: Buna
    Turbine: Acetal copolymer
    Bearing: PEEK
    Shaft: Stainless steel
Non-Wetted Parts for Polypropylene Bodies:
    Encapsulant:
Epoxy
    Strain Relief: Nylon
    Lock Ring: Glass-filled polypropylene
    Wire Insulation: High-temperature PVC
loading all models
loading all reviews
Rated 1 out of 5 by from Design needs improvement Have gone through 3 or 4 of these in under 2 years. After a very short period of use the wheel inside loosens up and gets caught up which slows the speed of it and gives an incorrect flow. This has happened on every one of these we have bought and it is clearly a poor design
Date published: 2020-07-20
Rated 1 out of 5 by from The worst This is the most stupidly designed flowmeter ever. The wire harness is within about 1/16 inch of one of the water fitting. Virtually any water fitting I tried to put onto the flow meter body would not screw on because of interference witht he wiring harness. I just took vise grips and removed the wiring harness and when I removed it all the wires inside inside were sheared off. Dead as a doornail just like that.
Date published: 2019-01-30
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_FPR206, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Do you have any pressure drop v. flow information for this flow meter? I was unable to find any information in the manual. Thank you.

Asked by: mpei2021
Thank you for your inquiry! Yes, pressure drop information is available for the various flow meters in this series. Please contact us at flow@omega.com so that we can share the pressure drop curves.
Answered by: Application Engineer JM
Date published: 2021-07-19

Hi, I want to use FSW204P-PC to indicate whether water is flowing or not. the flow rate in my application is 220GPM. will my flow rate damage this switch? will any amount of flow above the range of this switch still energized the relay? Thanks

Asked by: rays
Thank you for your inquiry. The max flow rate it can handle it 5 GPM as noted in the data sheet. You may email flow@omega.com and specific the pipe diameter and can suggest an alternative flow switch that best fits your application.
Answered by: Application Engineer JC
Date published: 2023-07-28
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FPR206, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
Accessories
Panel meter for flow rate indication
$451.09
1 In Stock
en-US
en
Save Configuration