Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Turbine Flow Meter For Water Totalization

Turbine Meters For Water Totalization

Item# FTB-4110A

Turbine Meters For Water Totalization FTB-4110A FTB-4110A
  • For Water Flows from 0.15 to 2600 GPM
  • Scaled Pulse Output Available for Remote Totalization Indication
  • For Hot or Cold Water Applications
  • Up to ±1.5% of Reading Accuracy

FTB-4110A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Output Signal
Process Connection Size
Category
Media type
Accuracy
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Display


  • Accuracy Value From 10% of continuous to maximum flow: ±1.5% of reading below 10% of continuous flow: ±2% of reading
  • Maximum Operating Pressure 150 psi
  • Maximum Ambient Temperature 90°C (200°F)
  • Output Signal Reed Relay: 4100P Series: 1 gal/pulse (for remote totalization only)
  • Retransmission/Analog Output 6-16 Vdc
Specifically designed for water billing applications, OMEGA’s FTB-4000 flowmeters are highly accurate and feature tamper-resistant, non-resettable totalizers. The large faces are easy to read. Optional reed relay scaled pulse outputs allow for remote totalization (1.8 m (6 ft) of cable included). The pulse output option is factory installed and must be requested at the time of order. All FTB flowmeters feature built-in strainers, trickle flow indication and are shipped complete with locking nuts and coupling pieces.

SPECIFICATIONS
Accuracy:
   ?10% of continuous to max. flow: ±1.5% of reading
   <10% of continuous flow: ±2% of reading
Power for Pulse Output: 6-16 Vdc
Max. Temp: 90°C (200°F)
Max. Pressure: 150 psi
Pulse Outputs: Reed Relay: 4100P Series: 1 gal/pulse (for remote totalization only)
Max. Reading (gals): 10 million for ½" and ¾"; 100 million for 1", 1¼", 1½"
Wetted Parts: Brass body, stainless steel polyimide (fiberglass), polypropylene, EPDM O-Ring
Installation Requirements: 10 pipe diameters upstream, 5 downstream
Mounting: Horizontal or vertical for ½ " and ¾" models, Horizontal Mounting Required for 1" and 1½" models.

Model No. Flow Rate (GPM) Connection Lay Length
mm (in)
Height
mm (in)
Width
mm (in)
Pressure
Drop (psi)
Weight
kg (lb)
Max Temp
°C (°F)
Min Cont Max
FTB-4105A 0.13 6.6 13.0 ½ MNPT 246 (9.7) 69.9 (2.75) 69.9 (2.75) 3.6 0.5 (1.1) 93.3 (200)
FTB-4105A-P 0.13 6.6 13.0 ½ MNPT 246 (9.7) 69.9 (2.75) 69.9 (2.75) 3.6 0.5 (1.1) 93.3 (200)
FTB-4107A 0.22 11.0 20.0 ¾ MNPT 257 (10.1) 77.0 (3.03) 69.9 (2.75) 3.6 0.6 (1.4) 93.3 (200)
FTB-4107A-P 0.22 11.0 20.0 ¾ MNPT 257 (10.1) 77.0 (3.03) 69.9 (2.75) 3.6 0.6 (1.4) 93.3 (200)
FTB-4110A 0.5 26.4 50.0 1 MNPT 394 (15.5) 140.0 (5.51) 91.9 (3.62) 3.6 2.5 (5.5) 93.3 (200)
FTB-4115A 0.8 44 90 1½ MNPT 447 (17.6) 140.0 (5.51) 119.9 (4.72) 3.6 5.5 (12) 93.3 (200)
FTB-4120A 1.3 66 132 2" flange
ANSI 150#
200 (7.9) 226.1 (8.9) 154.9 (6.1) 2.9 12.3 (27) 90.0 (194)
FTB-4120A-P 1.3 66 132 2" flange
ANSI 150#
200 (7.9) 226.1 (8.9) 154.9 (6.1) 2.9 12.3 (27) 90.0 (194)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Frequency Input Ratemeter/Totalizer
$419.93
0 In Stock
en-US
en
Save Configuration