Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Portable Doppler Ultrasonic Flow meters

Item# FD614-S2-CE-invalid

Portable Doppler Ultrasonic Flow meters FD614-S2-CE-invalid FD614-S2-CE-invalid

This product is no longer available and is being replaced by our FDT-25.

  • 100 PPM OF 100 Microns in Size Paticulate or Bubbles Required
  • Battery Operated
  • Non-Invasive Clamp-On Transducer
  • Large Character Display

FD614-S2-CE-invalid Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pipe Diameter Range
Media Type
Category
Velocity Range
Accuracy
Form Factor
Max Process Temperature
Display
Supply Power


  • Accuracy Value ±2% full scale
  • Battery Type Alkaline
  • Battery Life 30 hours of continuous operation
  • Display Digit Height 18 mm
  • Enclosure Material NEMA 12X ABS plastic
  • Maximum Ambient Humidity 95% RH non condensing
  • Measurement Type Flow
  • Maximum Ambient Temperature 82 {C} (180 {F})
  • Media Type Liquid Flow Rate
  • Minimum Ambient Temperature -20 {C} (-28 {F})
  • Minimum Ambient Humidity 0% RH
  • Number of Batteries 4
  • Number of Display Digits 4
  • Power Source Battery
The FD613 Series ultrasonic flow meter features advanced Trans-Phase measuring technology, providing accurate and reliable flow velocity assessments in closed full pipe systems. The FD613 utilizes a non- invasive clamp-on transducer which is placed on the outside of a pipe. Within seconds, the large 18 mm (0.7") LCD provides stable flowrate readings in feet (or meters) per second. This product operates on metal or plastic pipes containing liquids with more than 100 ppm of 100 micron or larger suspended solids or entrained gases.

PRINCIPLE OF OPERATION
The FD613 Series flowmeter utilizes an advanced Trans-Phase measuring technique, providing accurate, non-invasive fluid velocity assessment without opening the pipe. The FD613 Series utilizes two piezoelectric crystals contained within one transducer to transmit ultrasonic energy into the fluid stream and receive back energy reflected off discontinuities (suspended particles or entrained gases) within the moving liquid. Transformations that result from the energy reflections are processed and converted to a measurement of fluid velocity by the sophisticated software algorithm. The processor also controls all operations of the instrument from its ultra-efficient battery management circuitry to a proprietary FIR (Finite Impulse Response) filtration program.

SPECIFICATIONS
Supply Voltage: Battery powered, non-rechargeable alkaline, four AA cells, providing over 30 hours of continuous operation
Flow Range: 0.30 to 30.00 FPS (0.10 to 9.00 MPS)
Display: Single line – four-digit LCD readout of velocity (18 mm (0.7") digits), signal strength, measuring units, and low battery indication
Temperature: -20 to 60°C (-28 to 140°F)
Enclosure Rating/Dimensions: NEMA-12X ABS plastic; 200 H x 100 W x 38 mm H (7.76 x 4 x 1.5")
Weight: 0.7 kg (1.5 lb)
Accuracy: ±2% full scale
Transducer
Transducer Material: Plated body; ULTEM 1000 sensor material
Cable: 2 m (6.6 ft) cable and connector
Temperature: -40 to 82°C (-40 to 180°F)
Humidity: 0 to 95% non-condensing
Mounting Method: Clamp-on style with DOW 111 coupling compound
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Acoustic couplant for sensor mounting, max temperature 65°C, 6 g pillow pack
$33.17
11 In Stock
Accessories
Replacement acoustic couplant for sensor mounting, max temperature 65°C (150°F), 150 g (5.3 oz) tube
$84.64
1 In Stock
Acoustic couplant for sensor mounting, max temperature 200°C (392°F), 56.7g (2 oz) tube
$190.21
2 In Stock
Non-silicone acoustic couplant 79 g (2.8 oz)
$84.64
0 In Stock
en-US
en
Save Configuration