Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Transit-Time Ultrasonic Flow Meter

Item# FDT-31-C-invalid

Transit-Time Ultrasonic Flow Meter FDT-31-C-invalid FDT-31-C-invalid
  • Compact Enclosure
  • Large Digital Display
  • 4 to 20 mA, TTL and Turbine Simulated Outputs
  • Rate and Total Displays


  • Accuracy Value ±1% rdg @ rates > 0.3 MPS (1 FPS) ±0.003 MPS (0.01 FPS) @ rates < 0.3 MPS (1 FPS)
  • Display Digit Height Top: 18 mm
  • Enclosure Material NEMA 3 ABS
  • Measurement Type Flow
  • Maximum Ambient Temperature 85 {C} (185 {F})
  • Measurement Units Feet
  • Media Type Most clean liquids
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Number of Display Digits 8
  • Repeatability ±0.5% rdg
  • Power Source VAC
  • Velocity 0.03 to 12.4 MPS (0.1 to 40 FPS)
The FDT-30 Series provides easy and low cost installation by clamping to the outside of existing piping systems. Non-invasive transit time system allows solids to pass through the pipe with no affect on the meter. Y-strainers or filtering devices are not needed. Greater accuracy can be attained in applications consisting of entrained gases. The FDT-30 Series will automatically correct displayed flow rates and electronic outputs. Direct interface is provided to data collection systems via 4 to 20 mA output and either TTL-pulse or simulated turbine meter outputs that are proportional to fluid flow rate. Designed to replace mechanical flowmeters in applications where liquid conditions tend to damage or impede mechanical flow meter operation. No maintenance is required. The FDT-30 Series can be used on applications such as well water and other liquids with moderate amounts of suspended solids or aeration.

FDT-30 Series is housed in an enclosure suitable for outdoor mounting. Integral mount transducers are available for pipes 50 mm (2") and smaller.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Transit-Time Ultrasonic Flow Meter
$306.17
0 In Stock
Transit-Time Ultrasonic Flow Meter
$28.78
7 In Stock
Accessories
Acoustic couplant for sensor mounting, max temperature 65°C (150°F), 6 g (.2 oz) pillow pack
$33.17
11 In Stock
Replacement acoustic couplant 150 g (5.3 oz)
$84.64
1 In Stock
Acoustic couplant for sensor mounting, max temperature 200°C (392°F), 56.7g (2 oz) tube
$190.21
2 In Stock
Non-silicone acoustic couplant for sensor mounting, 79 g (2.8 oz) tube
$84.64
0 In Stock
en-US
en
Save Configuration