Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pneumatic In-line Flowmeters With Multi-pressure Flow Scales

$324.66

Item# FL6960A

In stock

Lead Time (If not in stock): 6 weeks
Pneumatic In-line Flowmeters With Multi-pressure Flow Scales FL6960A FL6960A
  • Easily Installs In Any Position
  • Rugged Anodized Aluminum Body
  • Multi-Pressure Flow Scale, 40 to 130 psig
  • ±2% FS Accuracy

FL6960A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Gas Flow Range
Process Connection Size
Category
Media Type
Liquid Flow Range
Accuracy
Process Connection Type
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale
Valve Included


OMEGA™ multi-pressure pneumatic flowmeters feature a rugged anodized aluminum body design and easy installation. For air/compressed gas applications, these flowmeters include ranges from 5-5.0 SCFM to 100-1000 SCFM, at operating pressures up to 1000 psig. Their multi-pressure scales (from 40-130 psig) mean accurate flow measurements can be made without the need for conversion calculations for pressure variations.

SPECIFICATIONS
Accuracy: ±2% FS
Repeatability: ±1%
Materials: Anodized aluminum body with dichromate sealed anodized aluminum cone and piston, 302 SS spring, and polyphenylene sulfide/ceramic magnet
Temperature Rating: 116°C (240°F) maximum
Pressure Rating: 69 bar (1000 psig) maximum
Size/Shipping Weight:
   1/2 NPT: 567 g (1.25 lb)
   3/4 NPT: 0.9 kg (2 lb)
   1-1/4 NPT: 3.3 kg (7.3 lb)
Dimensions:
   1/2 NPT: 61 x 53 x 168 mm (2.4 x 2.1 x 6.6")
   3/4 NPT: 74 x 64 x 183 mm (2.9 x 2.5 x 7.2")
   1-1/4 NPT: 119 x 104 x 310 mm (4.7 x 4.1 x 12.2")
loading all models
loading all reviews
Rated 5 out of 5 by from FL-6900 Flowmeter I am delighted with my purchase. It is exactly what I was expecting.
Date published: 2015-11-24
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FL6960A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

can it be used for low flow nitrogen

Asked by: terryking71957
Thanks for connecting with Omega. Yes, the FL6911A will work with Nitrogen flow (please note the range 10-100 SCFM). However, we would need to know more about your application and what your minimum flow or pressure is. Please contact our Tech Support or email flow@omega.com so we can help to further assist you with this application.
Answered by: Jane
Date published: 2019-04-16
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FL6960A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration