text.skipToContent text.skipToNavigation

High-capacity In-line Flowmeters

$720.45

Item# FL45202A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $720.45
10-24 $684.43
25-49 $670.02
50-99 $641.20
100-199 $626.79
200+ $612.38

In stock

Lead Time ( If not in Stock): 2 weeks

High-capacity In-line Flowmeters FL45202A FL45202A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Direct Reading Scales
  • One-Piece Molded Polysulfone
  • Floats Available in 316SS or TFE
  • 316SS Float Guide Reduces Float Oscillation
  • Low Pressure Drop

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media Type
Liquid Flow Range
Accuracy
Process Connection Type
Process Connection Size
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale
Valve Included
Features


Product Specs

FL45200 Series flowmeters feature a rugged, one-piece meter body of heat- and chemical-resistant injection molded polysulfone. Half union connectors couple the meter body to 2" FPT polysulfone adaptors at each end of the flowmeter O-ring seals are FKM and floats are 316 stainless steel or TFE (depending on calibration). Permanent, screen-printed scales are positioned directly in front of the float for easy reading. The 316SS float guide reduces float oscillation and protects critical float surfaces. FL45200 Series flowmeters may be ordered with Hastelloy C floats and Hastelloy or TFE material float guides (depending on calibration), for use in harsh environments. These high quality materials make the FL45200 Series flowmeters suitable for many applications where glass or metal flowmeters are usually required.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration