Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Panel Mount Variable Area Flow Meters For Water

Panel Mount Flowmeters

Item# FL50002A

Panel Mount Flowmeters FL50002A FL50002A

Discontinued, replaced by the FL4200-4600-Series.

  • Accuracy: ±5% Full Scale
  • Direct Reading Scales
  • Solid One-Piece Acrylic Body
  • Scales with GPM and LPM
  • Panel Mount

FL50002A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Liquid Flow Range
Process Connection Size
Wetted Materials
Max Operating Pressure
Max Process Temperature
Valve Included
Category
Media Type
Gas Flow Range
Accuracy
Process Connection Type
Scale
Features


OMEGA™ FL50000A Series flowmeters feature a rugged, one-piece acrylic body, stainless steel internal parts, rear inlet and outlet ports for panel mounting, and excellent accuracy. The stainless steel float guide helps reduce float oscillation and improve overall performance. Permanent screenprinted scales are positioned directly in front of the float for easy reading. For greater versatility and control, FL5000A Series meters may be ordered with an integral flow adjustment valve.

SPECIFICATIONS
Accuracy: ±5% of FS
Meter Body Construction: Machined acrylic
O-Ring Material: FKM
Float: 316 SS
Lock Nut: Polypropylene
Temperature Limits: 48°C (120°F) at 0 psi (3/4 and 1 MNPT units) 93°C (200°F) at 0 psi (1/4, 1/2 and 3/8 MNPT units)
Pressure Limits: 120 psi at 21°C (70°F) (3/4 and 1 MNPT units) 250 psig at 21°C (70°F) (1/4, 1/2 and 3/8 MNPT units)
Pressure Drop: 2 psi max
Adaptor: 1/4' and 1' are PVC, all others are glass-filled polypropylene
Dimensions Without Valve (Center to Center x Overall Height x Width):
   FL50001: 143 x 191 x 25 mm (5-5/8 x 7-1/4 x 11/16')
   FL50002 to FL50004: 165 x 227 x 32 mm (6-1/2 x 8-3/8 x 1-9/32')
   FL50005: 165 x 229 x 38 mm (6-1/2 x 9 x 1-1/2')
   FL50006 to FL50007: 203 x 276 x 44 mm (8 x 10-5/8 x 1-3/4')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration