Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Large Capacity In-line Variable Area Flow Meters

Large Capacity In-line Flowmeters - Capacities: 3 to 150 GPM of Water/3 to 150 GPM of Oil

$1,880.58

Item# FL-8307AB

In stock

Lead Time (If not in stock): 3 weeks
Large Capacity In-line Flowmeters - Capacities: 3 to 150 GPM of Water/3 to 150 GPM of Oil FL-8307AB FL-8307AB
  • ±2% Full Scale Accuracy
  • ±1% Full Scale Repeatability
  • Mounts in Any Position
  • Direct Reading for Oil and Water

FL-8307AB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Liquid Flow Range
Wetted Materials
Category
Accuracy
Process Connection Type
Process Connection Size
Max Operating Pressure
Max Process Temperature
Scale
Valve Included


The FL-8000A Series of general purpose flowmeters is designed to provide economical, accurate flow rate indication for oil and water. These industrial flowmeters utilize a spring-and-piston type assembly, which enables them to be mounted in any position and gives immunity to changes in viscosity. The FL-8000A meters can be used in severe environments, at up to 241.3 bar (3500 psig) and 116°C (240°F).

SPECIFICATIONS
Accuracy: ±2% full scale
Repeatability: ±1%
Connections: 1-1/4 FNPT
Dimensions: 119 x 104 mm (4.7 x 4.1") for 116°C (240°F) units
Length: 310 mm (12-3/16") for all units
Max Pressure: 241.3 bar (3500 psig)
Max Temperature: 204°C (400°F) at 124 bar (1800 psig) max optional
Shipping Weight:
   Oil: 3.3 kg (7.3 lb)
   Water: 7.6 kg (16.8 lb)
Wetted Parts: Polyphenylene sulfide/ceramic magnet and FKM O-rings; FL-8100A has aluminum body and 302 SS spring; FL-8300AB has brass body and 302 SS spring
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration