Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty Flowmeters With Stainless Steel Enclosures

$1,877.83

Item# FL901G

In stock

Lead Time (If not in stock): 5 weeks
Heavy Duty Flowmeters With Stainless Steel Enclosures FL901G FL901G
  • Heavy Duty 304 SS Case and Covers
  • 316 SS Rotatable Fittings Feature Dual Ports for Vertical or Horizontal Mounting
  • Unique Float Stop Design Allows Internals to Be Removed and Replaced Without Disturbing Tube or Shield
  • NIST Calibration Available

FL901G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Gas Flow Range
Liquid Flow Range
Process Connection Size
Max Operating Pressure
Category
Accuracy
Process Connection Type
Wetted Materials
Max Process Temperature
Scale
Valve Included


The Omega FL900 series are heavy duty flowmeter with stainless steel enclosures, unique float stop design allowing internals to be reomoved and replaced without disturbing the tube and the tube has a direct reading scale. The accuracy is ±2% of full scale, repeatability is ±1%, the scale is 250 mm or 10 inches, the wetted parts are as follows: 316 stainless steel, EPR o-rings, and borosilicate glass.

SPECIFICATIONS
Accuracy: ±2% FS
Repeatability: ±0.5%
Scale: 250 mm (10')
Scale Plate and Shield: Polycarbonate
Wetted Parts: 316L SS, EPR O-rings, borosilicate glass
Max Temp: 93°C (200°F)
Turndown: 10:1

Water ModelsAir ModelsMax
Pressure
PSIG
Wt.
kg (lb)
Model No.Max
GPM
ΔP
inH2O
Ports
NPT
Model No.Max
SCFM
Ports
NPT
FL-901G0.647½FL910G2.7½3009 (20)
FL-902G2.2641½FL911G10.2½3009 (20)
FL-903G5.20181FL912G22.012509 (20)
FL-904G12.60131---2509 (20)
FL-904P34.501101FL913P100.012509 (20)
FL-906P34.024FL915P102.015013.6 (30)
FL-908P132.0602FL917P350.0212513.6 (30)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration