Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Trim-to-size Paddle Type Switches for Flow/no Flow Detection

Trim-to-size Paddle Type Switches for ‘flow/no Flow’ Detection for Piping Systems 11/4" and Up

Item# FSW-21

Trim-to-size Paddle Type Switches for ‘flow/no Flow’ Detection for Piping Systems 11/4" and Up FSW-21 FSW-21

Discontinued, replaced by FSW-25.

  • Easy to Install
  • Switch Acts Bi-directionally
  • Minimum Flow Restriction
  • Less Than 3 psig Pressure Drop


  • Maximum Operating Temperature 148.9 {C} (300 {F})
  • Maximum Pressure 2000 psig
  • Maximum Switching Voltage 20 VA
  • Minimum Operating Temperature -34.4 {C} (-30 {F})
  • Termination Wire Gauge 18 AWG
FSW-20 series paddle-type switches easily install into pipes ranging in size from 1¼' on up using an ordinary pipe tee or threaded weld coupling. The paddle pivots to move out of the liquid’s path with increasing flow, thereby activating the switch. The paddle is easily cut for field installation for desired flow setting. Models FSW-21 and FSW-22 feature high pressure (2000 psig max.) and high temperature (to 150°C (300°F)) ratings for rugged installations.

SPECIFICATIONS:
Materials:
   Housing: Brass, FSW-21; 316 SS: FSW-22
   Paddle: 302 SS
   Other Wetted: PTFE, ceramic
Body Length: 86 mm (3.4')
Paddle Length: 140 mm (5.5')
Paddle Width: 25 mm (1')
Operating Temperature: -34.4°C to 148.9°C (-30°F to 300°F)
Max Pressure: 2000 psig
Pressure Drop: 3 psig
Repeatability: ±5%
Set Point Accuracy: ±25%
NOTE: 22 mm (0.9') max. height boss from Pipe or Tee O.D. for full paddle swing
Switch: SPDT, 20 VA
Lead Wires: 18 AWG, 0.6 m (2') long, Polymeric
Max Viscosity: 200 SSU or 43 centistokes

Paddle
Length
Pipe Line Sizes
1-1/4' 1-1/2' 2' 2-1/2' 3' 4'
Approx Actuation/Deactuation Flow Rates (GPM water)
Act. De-Act Act. De-Act Act. De-Act Act. De-Act Act. De-Act Act. De-Act
1-1/4' 5 3 13 8 22 15 29 22        
1-1/2'     15 11 28 21 38 30        
2'         22 15 27 20 48 38    
2-1/2'             21 14 40 26 52 39
3'                 31 20 45 32
4'                     39 25
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration