Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

20:1 Electronic Proportioning Valves for Gas

Stainless Steel - 1/8" NPT Female, 0.02 Cv ECV, 0 to 5 Vdc Control

$917.16

Item# PV101-5V

In stock

Lead Time (If not in stock): 15 weeks
Stainless Steel - 1/8" NPT Female, 0.02 Cv ECV, 0 to 5 Vdc Control PV101-5V PV101-5V
  • Low Power Consumption
  • 100 msec Response Time at Maximum Pressure
  • Stainless Steel Wetted Parts with FKM Seals
  • 12 to 24 Vdc Power

PV101-5V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Control Signal
Flow Coefficient (Cv)
Max Operating Pressure
Category
Wetted Materials
Max Process Temperature
Process Connection Type
Process Connection Size
Supply Power


The OMEGA™ PV100 Series comprises economical proportional valves for use with gases. They combine a solenoid valve with an electronics package that digitally modulates the control signal to provide analog proportional control without the expense or complexity of stepper motors, servo valves, or other proportioning devices. The PV100 Series can be used in open- or closed-loop systems to control flow, pressure, temperature, speed, or position parameters of gases.

SPECIFICATIONS
Valve Type: 2-way normally closed
Wetted Parts: Stainless steel with FKM seals
Power: 12 to 24 Vdc
Power Consumption: 7 W maximum
Control Signals: 0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA DC (specify when ordering)
Ambient Temperature Range: -10 to 50°C (14 to 122°F) media temperature
Range: -18 to 82°C (0 to 180°F)
Linear Control Range: 15 to 85% of full flow
Response Time for Complete Cycle (Off-Fully Open-Off): 40 ms @ 0 pressure; 100 ms @ max pressure
Repeatability: ±5% when in operating linear control range
Electrical Connection: 0.4 m (18") color-coded lead wires
Wiring:
   Red: DC power supply
   Gray: Control signal (+)
   Black: Common (to power and control)
Pressure Connections: 1/8 FNPT
Enclosure: General purpose, NEMA 11
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can we use the PV101-10V to control Nitrogen pressures?

Asked by: Martin22
The PV101 will work with clean dry non-corrosive gases. As long as the gas temperature in above -18C it should be OK.
Answered by: Applicatrions Engineer JK
Date published: 2020-08-04
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PV101-5V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration