Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pilot Operated Niploy Solenoid Valves

Item# FSV31

Pilot Operated Niploy Solenoid Valves FSV31 FSV31
  • Media: Gases, Select Corrosive
    and Non-Corrosive Liquids, Vacuum to 28" Hg
  • Normally Closed or Normally Open
  • ¼" to 2" Size
  • Rated up to 129°C (265°F)


This product is no longer available. Please see LVU2700 as a possible alternative or contact our Engineering department for a viable replacement.


These valves provide the same high level of corrosion resistance as stainless steel, and at a lower cost. They are USDA accepted for food and beverage handling. Supplied standard with IP65/ NEMA-4 strain relief electrical connector for 18 gage 2-wire with ground connection.

SPECIFICATIONS
Installation: Any direction
Max Pressure:
   FSV31 Through FSV33 (NC and NO): 232 psig
   FSV34 Through FSV38 (NC and NO): 232 psig
Body: Brass with nickel plating
Metal Internal Parts:
   Core and Plunger: 1.4105 IMRE SS
   Tube: AISI 303
Seals: FKM
Coil Class: F
Duty Rating: 100% continuous on NC versions
                   50% continuous on NO versions
Power: 115 Vac, 50/60 Hz
Power Consumption: AC 15 VA (holding); AC 30 VA (inrush)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration