Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NC, Brass & SS, General Purpose Solenoid Valves

General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass

$192.73

Item# SV127

In stock

Lead Time (If not in stock): 21 weeks
General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass SV127 SV127
  • Available Stainless Steel Valve Body Resists Corrosion
  • NEMA-4 (IP65) Housing Standard
  • Mounts in Any Position
  • Rated for Continuous Duty

SV127 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Body Material
Valve Type
Wetted Materials
Flow Coefficient (Cv)
Max Operating Pressure
Media Type
Features
Category
Valve Start Position
Process Connection Size
Max Process Temperature


TWO WAY VALVES
SV120 Series: Stainless Steel, Normally Closed
SV130 Series: Stainless Steel, Normally Open
SV200 Series: Brass, Normally Closed
SV210 Series: Brass, Normally Open
Two-way solenoid valves cover most industrial laboratory applications. A two-way valve controls the flow of fluids through a single passage. It has two ports, an inlet (1) and an outlet (2). A normally closed valve does not pass fluid unless it is energized. A normally open valve operates in the opposite manner.

SPECIFICATIONS
Wetted Parts: SV100 Series: stainless steel, copper and seal; SV200 Series: brass, stainless steel, copper and seal.
Medium: Liquid or gases (SV101-105, 107-113, Filter 40 microns)
Max. Static Pressure: 1.5 times max. psid, vacuum (>5 microns ABS)
Ambient Temp.: 15 to 150°F (-9 to 50°C)
Mounting Pipe mounting, any direction
Power: 10 Watts, 120 Vac coils, 50-60 Hz


SPECIAL PURPOSE SOLENOID VALVES
For Steam, Hot Water, Anti-Water Hammer, 3-Way, 4-Way and Selectable Service

SV220 Series: 2-Way, Hot Water, Brass, Normally Closed
SV230 Series: 2-Way, Steam, Brass, Normally Closed
SV240 Series: 3-Way, General Purpose, Brass, Normally Closed
SV250 Series: 3-Way, Selectable Purpose, Brass
SV260 Series: 3-Way, General Purpose, Brass, Normally Closed
SV270 Series: 4-Way, Air, Selectable Purpose, Aluminum, Normally Closed
SV280 Series: 4-Way, Anti-Waterhammer, Brass, Normally Closed
SV290 Series: 4-Way, Anti-Waterhammer, Brass, Normally Open
3-WAY CONTROL
A three-way valve is normally used to control larger values; it has an inlet port, an exhaust port, and a common cylinder port.
4-WAY CONTROL
A four-way valve has an inlet port (1), two cylinder ports (2 and 4), and two exhaust ports (3 and 5). They are generally used to control double-acting actuators.

SPECIFICATIONS
Wetted Parts: SV200: brass, stainless steel, copper and seal (SV242 acetal additional) (SV271: aluminum, acetal, stainless steel, copper, and seal) (SV281,282, FKM additional).
Medium: Liquids or gases
Max. Static Pressure: 5 x Max psid
Ambient Temp.: 15 to 122°F (-9 to 50°C)
Mounting: Pipe mounting, any direction
Power: 10 watts, 120 Vac, Class F (PV231 to 235, 22 watts, 120 Vac Class H)
loading all models
loading all reviews
Rated 5 out of 5 by from If you need this, just buy it! Works great, no problems. Installed and functioning properly.
Date published: 2022-03-10
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SV127, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Is this valve suitable for helium

Asked by: Reese
Thank you for your inquiry. The valve can be used with gases.
Answered by: Application Engineer JJC
Date published: 2024-03-28

What is the response time of this solenoid?

Asked by: Faheem
The model numbers SV121 through SV127 have a response time of 4 to 15 milliseconds. The model number SV128 has a response time of 30 to 60 milliseconds.
Answered by: Applicatrions Engineer JK
Date published: 2020-07-11

What kind of a filter is required for this solenoid? E.g. 40 micron? 15 micron? etc...

Asked by: Faheem
Sorry, We do not have this particular information available. Please contact us at pressure@omega for assistance
Answered by: Applicatrions Engineer JK
Date published: 2020-07-13

Is the AC/DC coil included with the solenoid valve (the 120V AC coil described) or does it need to be purchased separately? If it is to be purchased separately, what is the model number of the 120V AC coil mentioned in the description?

Asked by: Arpad
Thank you for your inquiry. The AC coil is included with the valve. The DC coils are sold separately.
Answered by: Applicatrions Engineer JK
Date published: 2020-11-16
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_SV127, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration