Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NC, Direct Lift, Brass, Solenoid Valves for Steam

General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass

$208.65

Item# SV231

In stock

Lead Time (If not in stock): 17 weeks
General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass SV231 SV231
  • Rated up to 145°C (293°F) Steam
  • Rugged NEMA 4 (IP65) Housing
  • Mounts in Any Position
  • Rated for Continuous Duty

SV231 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Flow Coefficient (Cv)
Max Operating Pressure
Category
Valve Start Position
Body Material
Valve Type
Wetted Materials
Max Process Temperature
Media Type
Features


TYPICAL APPLICATIONS:
Heating and Cooling, Commercial Dish Washing Equipment, Car Washing Equipment, Food Processing, Commercial Laundry Equipment, Bottle Washing, Sterilizing Equipment

The SV230 Series valves are designed for low-pressure steam applications in which the valve must operate when the pressure drop across the valve falls into the 0 to 5 psi range. These valves are able to control steam up to 45 psi at 143°C (290°F). All seals are made of ethylene propylene for compatibility with steam over a wide temperature range and for trouble-free, bubble-tight service.

The SV231 through SV235 are direct-lift valves, which combine the features of a direct-acting valve with those of a pilot operated valve. Because of a flexible link between the solenoid plunger and the diaphragm, the direct-lift valve functions as a direct-acting valve at low pressures and as a pilot-operated valve at high pressures. It is sometimes referred to as a zero delta pressure valve or a hung diaphragm valve.

SPECIFICATIONS
Operation: Direct lift
Wetted Parts: Brass, Stainless steel, copper, and seal
Medium: Liquid or gases
Max Static Pressure: 5 times max psid
Ambient Temp: -9 to 50°C (15 to 122°F)
Mounting: Pipe mounting, any direction
Power: 22 W, 120 Vac, 50 to 60 Hz, Class H
loading all models
loading all reviews
Rated 5 out of 5 by from Great Valve I'm using it in a low pressure application 15 psi saturated steam. works perfectly so far good flow rate 1/2" npt plumbing doesn't get any easier than that. this valve is replacing an original that cost more than twice the price and IMHO it's doing a better job
Date published: 2016-06-15
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SV231, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration