Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3-Way, NO, NC, Direct Acting, Brass, Solenoid Valves

OMEGA-FLO™ 3-Way Direct Acting Solenoid Valves

$192.17

Item# SV4102

In stock

Lead Time (If not in stock): 2 weeks
OMEGA-FLO™ 3-Way Direct Acting Solenoid Valves SV4102 SV4102
  • Ideal for Compressed Air, Inert gas, Water and Synthetic Oils
  • 120 Vac Standard (220 Vac and DC Coils are Optional)
  • All Coils are CE
  • Normally Open or Normally Closed Models

SV4102 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Valve Start Position
Process Connection Size
Flow Coefficient (Cv)
Max Operating Pressure
Category
Body Material
Valve Type
Wetted Materials
Max Process Temperature
Media Type
Features


The SV4100 and SV4300 Series are direct acting solenoid valves. The valves have a brass body with brass and stainless steel wetted parts and a FKM seal material. A temperature range of -10 to 137°C (14 to 280°F) makes this valve ideal for neutral media such as compressed air, inert gas, water and synthetic oils. A strain-relief connector is supplied with each unit. A ½" conduit plug is also available.

SPECIFICATIONS
Mounting Position: Any (preferably with the solenoid system upright)
Max Process Temp: 137°C (280°F) due to FKM O-ring
Max Ambient Temp: Coil Dependent (See ratings on coils)
Voltage Tolerance: ±10%
Opening Time:
   AC: approx. 8 to 15 msec
   DC: approx. 10 to 20 msec
Closing Time:
   AC: approx. 8 to 15 msec
   DC: approx. 10 to 20 msec
Cycling Rate: Approx. 1000 cpm
Duty Cycle: Continuous (100%)

Materials of Construction
Body: Brass
Armature Tube: Stainless Steel 300
Fixed Core: Stainless Steel 400
Plunger: Stainless Steel 400
Spring: Stainless Steel 300
Shading Ring: Copper
Orifice: Stainless Steel 300

Coil Molding Material:
Black Polyester (Class F): SV8COIL-115AC, SV8COIL-24AC/60HZ, SV8COIL-220AC
Black Polyamide (Class F): SV8COIL-12DC, SV8COIL-24DC
Black Polyphenylensulphide (Class H): SV8COIL-115/60HZ
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this valve be used with natural gas if fitted with a different seal and diaphragm kit?

Asked by: Larry Weaks
This valve can be used with natural gas and is chemically compatible with the FKM o-ring.
Answered by: Application Engineer JC
Date published: 2019-09-16
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SV4102, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 69ms
  • QUESTIONS, PRODUCT
COIL Accessories
8 W coil for 24 Vac
$56.03
10 In Stock
8 W coil for 12 Vdc, 154°C (310°F) (Class F)
$54.11
0 In Stock
8 W coil for 24 Vdc
$57.15
0 In Stock
8W coil for 110 to 120 Vac
$56.03
8 In Stock
8 W coil for 220 to 240 Vac
$56.03
2 In Stock
8 W coil for 115 Vac
$80.02
8 In Stock
CONNECTOR Accessories
Cable grip connector
$18.46
2 In Stock
1/2" conduit connector
$18.46
12 In Stock
en-US
en
Save Configuration