Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cannister Load Cell with IP67 Enclosure

10,000 lbf, ±0.05%, Linearity, 2 mV/V Output, Cable

Item# LC1103-10K

10,000 lbf, ±0.05%, Linearity, 2 mV/V Output, Cable LC1103-10K LC1103-10K
  • 5-Point Calibration with 59 kOhm Shunt Cal Data Included (Calibrated in Tension)
  • 0.25% Interchangeability for Multiple Cell Load Applications
  • Dual Bridge Models Available
  • High Accuracy


  • Hysteresis ±0.05% FSO
  • Input Resistance 350 ± 10 Ω
  • Accuracy Value 0.05
  • Maximum Ambient Temperature LC1103: 107 {C}C (225 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.05% FSO
  • Safe Overload 150% of rated Capacity
  • Ultimate Overload 300% of rated Capacity
  • Zero Balance ±1% FS
  • Style Canister
SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc max)
Output: 2 mV/V ±0.25% FSO
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Protection Class: IP67
Linearity:
   ?10 k: ±0.05% FSO
   >10 k: ±0.1% FSO
Hysteresis: ±0.05% FSO
Repeatability: ±0.05% FSO
Zero Balance: ±1% FS
Operating Temp Range:
   LC1103: -46 to 107°C (-50 to 225°F)
   LC1113: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.0018% FS/°C
   Span: ±0.0018% rdg/°C
Safe Overload: 150% of rated capacity
Ultimate Overload: 300% of rated capacity
Input Resistance: 350 ± 10 ?
Output Resistance: 350 ±10 ?
FS Deflection: 0.08 to 0.13 mm (0.003 to 0.005") typical
Construction: stainless steel
Electrical: 4.6 m (15') 4-conductor shielded color-coded PVC cable
Protection Class: IP67
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
15 foot connector/cable assembly for LC716 series
$166.50
0 In Stock
Mating Connector for PX429
$41.30
0 In Stock
en-US
en
Save Configuration