Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2" Diameter, Miniature Button Compression Load Cell

1,000 lbf, ±0.15%, Linearity, 2 mV/V Output, MIL-26482-I 10-6P

$822.72

Item# LC315-1K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $822.72
10-24 $781.58
25-49 $765.13
50-99 $732.22
100+ $715.77

In stock

Lead Time (If not in stock): 8 weeks
1,000 lbf, ±0.15%, Linearity, 2 mV/V Output, MIL-26482-I 10-6P LC315-1K LC315-1K
  • 5-Point NIST Traceable Calibration
  • with 59 kOhm Shunt Cal Data
  • LC305 Cable Style, LC315 Connector Style
  • 0.25% Interchangeability for Scale Applications

LC315-1K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Connection Type
Cable Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height
Feature


  • Hysteresis ±0.1% FSO
  • Input Resistance 360 Ω minimum
  • Linearity ±0.15% FSO
  • Output Resistance 350 ±10 Ω
  • Repeatability ±0.05% FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Zero Balance ±2% FSO
  • Compensated Temp Range 16 to 71°C (60 to 160°F)
  • Construction Stainless Steel
  • Electrical LCM305: 3 m (10 ft) 4-conductor color coded, shielded cable
  • Excitation 10 Vdc, 15 Vdc max
  • Operating Temp Range -46 to 107°C (-50 to 225°F)
  • Output 2 mV/V (±0.25%)
  • Thermal Effects Zero: 0.0045% FSO/°C Span: 0.009% FSO/°C
  • Deflection 0.025 to 0.075 mm
OMEGA’s LC305 Series Load Cell offers the highest output of all miniature load cells. Its small 1" (25 mm) diameter makes it easy to mount in a pocket or on a flat surface. The rugged stainless steel case and high quality construction assure reliability in severe industrial environments.

The LC305 is also available in metric configurations, with ranges from 0-100 N to 0-50 kN. Please see the LCM305 for complete details, or contact our Pressure department for more information..


loading all models
loading all reviews
Rated 3 out of 5 by from Maybe defective Having instability issue out of the box sending back for evaluation
Date published: 2021-02-05
Rated 5 out of 5 by from heavy duty It looks good , heavy duty and great performance...
Date published: 2017-05-15
  • y_2024, m_3, d_26, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_LC315-1K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can 24VDC be used for the supply?

Asked by: Mike66
Nominal excitation for the load cell is 10VDC. Maximum excitation is 15VDC. The excitation voltage must also be regulated. Excitation voltage higher than 15VDC will cause permanent damage to the load cell.
Answered by: Applicatrions Engineer JK
Date published: 2022-03-14
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LC315-1K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
Accessories
non-Vented twist lock connector for absolute pressure PX329 models
$41.30
0 In Stock
Accessories & Compatible Meters
6-Digit strain meter with excitation
$956.37
0 In Stock
Accessories and Compatible Meters
15 foot 4 wire cable assembly for LC213 load cells (not included)
$156.12
0 In Stock
4-Digit strain meter with excitation
$446.66
0 In Stock

Related Categories

en-US
en
Save Configuration