Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Beam Load Cell - Discontinued, See New LC60

Economical OEM Style Single Point Load Cells

Item# LCAE-10KG

Economical OEM Style Single Point Load Cells LCAE-10KG LCAE-10KG
  • Single Point Load Cell Simplifies Scale Design and Reduces Cost
  • Moisture Resistant for Use in Damp Environments
  • Aluminum Construction
  • Available in Ranges from 600 Grams to 200 Kilograms


  • Hysteresis ±0.015% FS (0.02% <6 kg)
  • Input Resistance 350 Ω
  • Accuracy Value 0.02
  • Linearity ±0.015% FS (0.02% &lt
  • Load Cell Material Aluminum
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Compensation Temperature 50 {C} (122 {F})
  • Measurement Type Load
  • Output Resistance 350 ±3.5 Ω
  • Minimum Compensation Temperature -10 {C} (14{F})
  • Number of Conductors 4
  • Repeatability ±0.02% FS
  • Output Voltage 2 mV/V ±10% (1 mV/V ±10% <6 kg)
  • Safe Overload 150% rated Capacity (300% &amp
  • Ultimate Overload 200% rated Capacity (400% &amp
  • Temperature Effects Zero: ±0.0022% FS/°F
  • Zero Balance ±5% FS
  • Style Single Point
The LCAE series has been discontinued. Please see the LC60 as a possible alternative or contact our Pressure Engineering department.

OMEGA’s LCAE series is a low cost, highly accurate, single point load cell, ideal for OEM applications such as electronic scales and weighing machines. The single point design is highly resistant to eccentric loading, allowing direct mounting to the scale base and weighing platform. The LCAE series features a moisture-proof sealant and is available in ranges from 600 grams to 200 kilograms.

SPECIFICATIONS
Full Scale Output (User Must Calibrate to Eliminate 10% Tolerance): 2 mV/V ±10% (1 mV/V ±10% <6 kg)
Excitation: 10 Vdc (15 Vdc max)
Non-Linearity: ±0.015% FS (0.02% <6 kg)
Hysteresis: ±0.015% FS (0.02% <6 kg)
Non-Repeatability: ±0.02% FS
Zero Balance: ±5% FS
Creep/Creep Recovery: 0.02% FS
Operating Temperature: -10 to 50°C (14 to 122°F)
Compensated Temperature: -10 to 50°C (14 to 122°F)
Temp Effect:
    Zero: ±0.0022% FS/°F
    Span: ±0.0007% rdg/°F
Bridge Resistance: 350 ?
Safe Overload: 150% rated capacity (300% <6 kg)
Ultimate Overload: 200% rated capacity (400% <6 kg)
Construction: Aluminum
Cable: 0.6 m (26") 4-conductor cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration