Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

0.75" to 1" Diameter, Threaded, Miniature Inline Load Cells

200 N, ±0.5%, Linearity, 2 mV/V Output, Cable

$1,046.57

Item# LCMFL-200N

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,046.57
10-24 $994.24
25-49 $973.31
50-99 $931.45
100+ $910.52

In stock

Lead Time (If not in stock): 10 weeks
200 N, ±0.5%, Linearity, 2 mV/V Output, Cable LCMFL-200N LCMFL-200N
  • All Stainless Steel Construction
  • 5-Point Calibration NIST Traceable Included
  • Small Size for Automation Applications
  • 59 kOhm Shunt Cal Data Included

LCMFL-200N Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Electrical Output (Nominal)
OD
Height
Cable Length
Force Direction
Linearity
Connection Type


  • Repeatability ±0.20% FSO
  • Safe Overload 150% of capacity
  • Ultimate Overload 300% of capacity
  • Zero Balance ±2% FSO
  • Compensated Temp Range 16 to 71°C (60 to 160°F)
  • Construction Stainless Steel
  • Electrical 1.5 m (5') 4-conductor, shielded TFE cable
  • Excitation 10 to 50 N: 5 Vdc ≥100 N: 10 Vdc
  • Operating Temp Range -53 to 121°C (-65 to 250°F
  • Output 10 N: 1.0 mV/V (nom.)20 to 500 N: 2 mV/V (nom.)
  • Thermal Effects Span: ≥1 kg: ±0.009% rdg/°C Zero: ≥1 kg: 0.009% FSO/°C
  • Bridge Resistance 350 Ω minimum
  • Full Scale Deflection 0.03 to 0.08 mm(0.001 to 0.003")
  • Accuracy (Linearity and Hysteresis Combined) ±0.50% FSO
  • 5-Point Calibration (in Tension 0%, 50%, 100%, 50%, 0%
  • Protection Rating IP54
Small and capable of highly accurate readings, the LCFL subminiature load cells are suitable for precision industrial applications. They are all stainless steel, measure either tension or compression loads, and have male thread studs for load attachment. The exclusive internal design provides superior long-term stability and minimizes the effects of small off-axis loads.

The LCFL is also available in metric configurations, with ranges from 0-10 to 0-500 N and metric threads. Please see the LCMFL for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation:
   ?10 lb: 5 Vdc
   ?25 lb: 10 Vdc
Output:
   1 kg: 1.0 mV/V (nom.)
   ?5 lb: 2 mV/V (nom.)
Accuracy (Linearity and Hysteresis Combined): ±0.50% FSO
Repeatability: ±0.20% FSO
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -53 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: ±0.009% rdg/°C
   Zero: ±0.009% FSO/°C
Deflection, FS: 0.03 to 0.08 mm (0.001 to 0.003")
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 ? minimum
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor, shielded TFE cable
Protective Rating: IP54
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

what does FSO stand for?

Asked by: Ken Nogaj
Answer is: Full scale output.
Answered by: Raouf Belkheyar
Date published: 2023-06-15

Can the load be applied to the flat surfaces on both sides normal to the stud? Or does t need to go through the stud by itself?

Asked by: sparky5
Thank you for your inquiry, The LCFL-10 is design to measure the load through the treads.
Answered by: rkent
Date published: 2021-12-02
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LCMFL-200N, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
Accessories
4-Digit strain meter for mV/V output Models
$446.66
1 In Stock
6-Digit High accuracy panel meter
$956.37
0 In Stock
Accessories & Compatible Meters
Unipolar DIN rail mount strain signal conditioner
$551.75
33 In Stock


Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Accessories and Compatible Meters
Rod Ends for 1kg through 10 lb
$28.22
17 In Stock
Rod Ends for 25 lb through 100 lb
$28.37
6 In Stock
Bipolar strain amplifier
$643.60
9 In Stock

Related Categories

en-US
en
Save Configuration