Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Cannister Load Cell

500 kgf, ±0.05%, Linearity, 2 mV/V Output, MIL-26482-I 10-6P

Item# LCM1011-500

500 kgf, ±0.05%, Linearity, 2 mV/V Output, MIL-26482-I 10-6P LCM1011-500 LCM1011-500
  • 0.25% Interchangeable for Multiple Load Cell Applications
  • 5-Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • Canister Design Ideal for Axial Compression Applications
  • Heavy Duty Environmentally Sealed Case for Harsh Environments

LCM1011-500 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Connection Type
Cable Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD


  • Hysteresis ±0.03% FSO
  • Input Resistance 350 ± 10 Ω
  • Linearity ±0.05% FSO
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.02% FSO
  • Output Voltage 2 mV/V ±0.25%
  • Safe Overload 150% of rated Capacity
  • Ultimate Overload 300% of rated Capacity
  • Zero Balance ±1% FS
  • Style Canister
The LCM1001 & LCM1011 are also available in standard configurations, with 0-500 to 0-2,000,000 lb ranges. Please see the LC1001 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc max)
Output: 2 mV/V ±0.25%
5-Point Calibration (in Compression): 0%, 50%, 100%, 50%, 0% calibrated to full scale up to 300,000 lb; load cells over 300,000 lb calibrated at 300,000 lb. For a full scale calibration over 300,000 lb, specify option "-FS" after model number (consult Sales for price and delivery)
Protection Class: IP67
Linearity: ±0.05% FSO
Hysteresis: ±0.03% FSO
Repeatability: ±0.02% FSO
Zero Balance: ±1% FS
Operating Temp Range: -46 to 100°C (-50 to 212°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: ±0.0018% FS/°C
    Span: ±0.0018% rdg/°C
Safe Overload: 150% of rated capacity
Ultimate Overload: 300% of rated capacity
Input Resistance: 350 ± 10 ?
Output Resistance: 350 ±10 ?
FS Deflection: 0.18 to 0.50 mm (0.007 to 0.020") typical
Construction:17-4 PH stainless steel
Electrical:
    LC1001/LCM1001: 4.8 m (15') 4-conductor shielded PVC cable
    LC1011/LCM1011: PTIH-10-6P (or equiv.)
Mating Connector: PT06F10-6S, sold separately
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Base plate
$127.34
0 In Stock
Accessories
Accessory top plate for LCM1001/LCM1011
$126.64
0 In Stock
mating connector of units with PTIH-10-6P twist-lock connector
$41.30
0 In Stock

Related Categories

en-US
en
Save Configuration