text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Metric, High Accuracy, Load Washers to Measure Bolt Compression

200,000 N, ±0.75%, Linearity, 2 mV/V Output, Cable

$860.67

Item# LCMWD-200KN

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $860.67
10-24 $817.64
25-49 $800.42
50-99 $766.00
100+ $748.78

In stock

Lead Time (If not in stock): 8 weeks
200,000 N, ±0.75%, Linearity, 2 mV/V Output, Cable LCMWD-200KN LCMWD-200KN
  • 5 Point NIST Traceable Calibration Provided
  • Ranges to 200 kN
  • Compact Design
  • Spherical Washers Included
  • Load Buttons Included
  • Recommend Use of Spherical Washers When Used with Bolts
  • Recommend Use of Load Button When Used as Compression Load Cell

LCMWD-200KN Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Linearity
OD
Through hole (ID)/ Threaded hole dimension
Height
Measurement Units
Force direction
Electrical Output (nominal)
Connection Type
Cable Length


  • Input Resistance 350 Ω min
  • Accuracy Value 0.5
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 127 {C} (260 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Output Voltage 2 mV/V
  • Safe Overload 120% of Capacity
  • Ultimate Overload 200% of Capacity
  • Temperature Effects Zero: ±0.018% FSO/°C
  • Zero Balance ±4.0% FSO
  • Style Through Hole
The LCMWD is also available in standard configurations, with 0-200 to 0-200,000 lb ranges. Please see the LCWD for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Excitation: 10 Vdc (15V max)
Output: 2 mV/V
Accuracy (Linearity and Repeatability Combined):
    ?10K lb/50 kN: ±0.5% BFSL
    >10K lb/50 kN: ±0.75% BFSL
Zero Balance: ±4.0% FSO
Operating Temp Range: -40 to 127°C (-40 to 260°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: ±0.018% FSO/°C
    Span: ±0.018% FSO/°C
Safe Overload: 120% of capacity
Ultimate Overload: 200% of capacity
Bridge Resistance:
    <50k lb/200 kN: 350 ? min
    ?50k lb/200 kN: 700 ?
Full Scale Deflection: 0.025 mm (0.001") typical
Construction: Stainless steel
Electrical: 1.5 m (5') insulated shielded cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration