Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Extra Long Linear Strain Gages for Non-Homogenous Materials

2 mm Grid Length, 1.1 mm Grid Width 350 Ω Resistance, ST STC Number

$243.87

Item# SGD-50/120-LY40

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $243.87
5-9 $231.68
10-24 $226.80
25-49 $217.04
50-99 $212.17
100+ $207.29

In stock

Lead Time (If not in stock): 4 weeks
2 mm Grid Length, 1.1 mm Grid Width 350 Ω Resistance, ST STC Number SGD-50/120-LY40 SGD-50/120-LY40
  • Coveniently Priced per Pack of 5
  • Linear Gages with Grid Length up to 150 mm
  • Very Flexible, Mechanically Strong
  • Broad Temperature Range

SGD-50/120-LY40 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length
Grid Width
Resistance
Grid Style
Grid Length Range
Temperature Range Units
Temperature Range Min
Temperature Range Max
Connection Type
STC number
Maximum Strain


  • Measurement Type Strain
Special extra-long grid patterns for measuring strain in inhomogeneous materials.
loading all models
loading all reviews
Rated 5 out of 5 by from QUICK SERVICE I bought this online and it arrived quickly and in perfect shape.
Date published: 2018-06-29
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SGD-50-120-LY40, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Hello, do these strain gauges come pre-wired?

Asked by: Sun Tzu
Thank you for your inquiry, unfortunately we do not offer a prewired version of our model SGD-50/120-LY40
Answered by: rkent
Date published: 2022-04-12

Hi there I am hoping to attach a large number of strain gauges toa concrete surface, I need to know the compatibility with these strain gauges and a CR1000 series data logger

Asked by: Rodney99
Rodney, thank you for reaching out to us, the strain gauge will be bonded to the concrete and you will need to complete your bridge first. It appears the CR1000 IS A CAMPBELSCI Data logger, you may have to check with them, on whether it can complete a bridge and log full bridge circuits. If you have more questions please email pressure@omega.com
Answered by: SAE DV
Date published: 2020-08-21

Are these strain gauges good for composite materials like carbon fiber? I would like to do some beam bending testing on a carbon fiber rod, but I'm not sure if these gauges are applicable to such an application.

Asked by: EthanL
Ethan, we have had customers use these strain gauges with composite materials in the past with success, please note that we do not however carry the adhesives that are compatible with composite materials.
Answered by: SAE DV
Date published: 2023-11-01

How thick is this strain gauge?

Asked by: Ray23
Thank you for your inquiry. The SGD series has a Substrate Thickness of 20 microns and Cover Thickness of 25 microns.
Answered by: Application Engineer SP
Date published: 2023-05-26
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_SGD-50-120-LY40, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration