Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Shear, Full Bridge Strain Gauges with Transducer Quality

1.4 mm Grid Length, 1.5 mm Grid Width 350 Ω Resistance, ST STC Number

$174.38

Item# SGT-3/700-FB11

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $174.38
5-9 $165.66
10-24 $162.17
25-49 $155.20
50-99 $151.71
100+ $148.22

In stock

Lead Time (If not in stock): 4 weeks
1.4 mm Grid Length, 1.5 mm Grid Width 350 Ω Resistance, ST STC Number SGT-3/700-FB11 SGT-3/700-FB11
  • Precision Transducer Quality Gages
  • 350 or 700 ohm Bridges
  • compensated for Steel or Aluminum
  • 2 Half Bridge Pattern can be used a 1 Full Wheatstone Bridge

SGT-3/700-FB11 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length
Grid Width
Connection Type
Resistance
STC number
Grid Style
Grid Length Range
Temperature Range Units
Temperature Range Min
Temperature Range Max
Maximum Strain
Features


OMEGADYNE® offers full bridge transducer quality strain gages for shear and torsional strain applications. These strain gages can be used in transducer design for shear beam load cells, or they can also be used for reaction torque on a shaft.

SGT-2DD/350-SY** has 2 half bridges on one carrier piece. Each half bridge has a dual shear pattern, with opposite grids and a common lead/solder pad. SGT-3/700-FB** has 4 independent shear strain gages, with opposite grid angles, on one carrier, with separate leads/pads (electrically independent). Below we show one wiring example SGT-2DD/350-SY** used to measure a reaction torque on a shaft. The strain gages have been numbered, and the leads/solder pads labeled.
loading all models
loading all reviews
Rated 5 out of 5 by from Accurate Strain Guages Easy to install and calibrate. I used on a Torque measurement with good success.
Date published: 2017-04-20
Rated 5 out of 5 by from Worked how it should. Installed it and it worked as it should. No issues.
Date published: 2016-03-11
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_SGT-3-700-FB11, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Are these gages encapsulated? Also, is it recommended to further encapsulate the gage with adhesive after installation if used outside?

Asked by: BDwyer55
Yes these gauges are encapsulated in a polyimide carrier. If used outdoors we suggest apply some sort on addition coating over the gages. A flexible rubber sealant would probably work well
Answered by: JKengineer
Date published: 2021-02-25

What is the gauge factor for the SGT-2DD/350-SY11 ?

Asked by: WeldingRod
WeldingRod the gage factor for the SGT series will be 2.00 +/- 5%. If you have any further questions please send an email to pressure@omega.com.
Answered by: SAE DV
Date published: 2020-04-24

For clarity, is item # SGT-3/700-FB41 sold in packets of 5 for $105 ($21 ea)?

Asked by: Neil
Neil, Thank you for contacting Omega Engineering. Yes they are indeed sold in packs of 5: SGT-3/700-FB41 $105.00 (For pack of 5) STRAIN GAUGES - PACK OF 5 Thank you.
Answered by: SAE DV
Date published: 2019-09-16

Can I use those cells for a torque monitoring application. If yes, then how long those last without failing for fatigue use. Im in a project that needs to have everything pretty small, and those cells may fit well. Thanks

Asked by: Mariolito
Yes you can use these gages for torsional (torque) measurement on a shaft. Life should indefinite as long as you do not exceed the maximum strain rating of the gage.
Answered by: Applications Engineer JK
Date published: 2021-04-20
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_SGT-3-700-FB11, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration