Please add to cart to keep it or exit the configuration
Load Cells

Male/Male Thread Connection, Inline Tension Link Load Cell
LC702
The LC702 series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 10,000 to 1,000,000 lbf.
View Full Specifications
Intrinsically Safe, Low Profile Load Cells
LC412-IS
The LC412-IS series are FM rated intrinsically safe. They have ±0.1% linearity and a 4 to 20 mA output in capacities from 100 lbf to 750,000 lbf.
View Full Specifications
Metric, High Accuracy, Load Washers to Measure Bolt Compression
LCMWD
The LCMWD metric series are ideal for measuring clamping forces of a bolt. They have ±0.75% or better linearity and a 2 mv/V output in capacities from 1,000 to 100,000 N.
View Full Specifications
3" OD Through-Hole, Compression Load Cells
LC8300
The LC8300 series are ideal for measuring clamping forces and bolt loading forces. They have ±0.5% linearity and a 2 mv/V output in capacities from 1,000 to 100,000 lbf.
View Full Specifications
Female/Female Thread Connection, Inline Tension Link Load Cell
LC706-LC716
The LC706 series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from ,0500 to 200,000 lbf.
View Full Specifications
Heavy Duty, Cannister Load Cell with High Capacities
LC1001
The LC1001 series of rugged, stainless steel, compression load cells are ideal for axial compression applications. They are available in capacities as high as 2,000,000 lbf.
View Full Specifications
Beam Load Cell with Amplified Voltage Output
LC509
The LC509 series of aluminum, compression load cells are ideal for weighing applications. Available with ±0.25% linearity in capacities from 5 to 100 lbf with a 0.5 to 9.5 Vdc output.
View Full Specifications
Metric, 51mm Diameter, Miniature Button Compression Load Cell
LCM305
The LCM305 metric series have a ±0.15% linearity and 2mv/V output in capacities from 100 N to 50,000 N. Ideal for prototype structures and industrial weighing.
View Full Specifications
Low Profile, Compression Load Cells for Industrial Weighing
LC401
The LC401 series are ideal for industrial weighing applications. They have ±0.13% or better linearity and 3mv/V output in capacities from 50 lbf to 400,000 lbf.
View Full Specifications
Metric, Ultra Low Profile, Tension and Compression Load Cells
LCMHD
The LCMHD metric series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 2.5 kgf to 7,500 kgf.
View Full Specifications
Male/Female Thread Connection, Inline Tension Link Load Cell
LC704-LC714
The LC704 series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 10,000 to 200,000 lbf.
View Full Specifications
Lightweight, Aluminum S-Beam Load Cells
LC105
The LC105 series are made from aluminum to be both lightweight and durable. They have ±0.03% linearity and a 3 mv/V output in capacities from 25 to 1,000 lbf.
View Full Specifications
Large 2.5" to 3.13" ID, Through-Hole, Compression Load Cells
LC8400
The LC8400 series have an extra large ID, ideal for measuring loading forces on large bolts or other suspended loads. Available in capacities from 1,000 to 200,000 lbf.
View Full Specifications
Metric, 51mm Diameter, Surface Mount Miniature Inline Load Cells
LCM204-LCM214
LCM204 metric tension and compression load cells are ideal for test stand and scale applications. They have ±0.15% linearity in capacities from 100 to 500,000 N.
View Full Specifications
Intrinsically Safe, Ultra Low Profile Load Cells
LCHD-IS
The LCHD-IS series are FM rated intrinsically safe. They have ±0.1% linearity and a 4 to 20 mA output in capacities from 10 lbf to 400,000 lbf.
View Full Specifications
Miniature Compression Load Cell with Threaded Center Hole
LC321
The LC321 series are low profile with a 1/4-28 UNF center, ±2.0% linearity, and 2mv/V output in capacities from 250 lbf to 2,000 lbf. They are ideal for robotic applications.
View Full Specifications
Constant Moment Beam Load Cell with 4-Direction Overload Stops
LC601
The LC601 series of stainless steel, tension and compression load cells are suitable for low capacity weighing applications. Available in capacities from 1 to 25 lbf.
View Full Specifications
Load Pin Load Cell with Temperature Compensation
LCP-SERIES
The LCP series can be used on many types of pinned joints to control or monitor reaction load on the pins. They are available in capacities from 750 to 30,000 kgf.
View Full Specifications
Metric, Cannister Load Cell
LCM1001-LCM1011
The LCM1001 series of metric rugged, stainless steel load cells are ideal for axial compression applications. They are available in capacities from 250 to 10,000 kgf
View Full Specifications
Low Capacity, Female/Female, Inline Tension Link Load Cell
LC701
The LC701 series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 250 to 2,000 lbf.
View Full SpecificationsLoad Cells