text.skipToContent text.skipToNavigation

Back To Top

Load Cells

82 Products
Bending Beam Load Cell

Bending Beam Load Cell

The LCEA series of aluminum compression load cells are suitable for OEM weighing applications. Available in capacities from 1 to 5 kgf.

View Full Specifications
Planar Beam Load Cell, See LCPB

Planar Beam Load Cell, See LCPB

The LCPW series of aluminum, compression load cells are ideal for scale design where space is limited such as postal scales, airport baggage scales or retail checkout scales.

View Full Specifications
Planar Beam Load Cell for OEM Applications

Planar Beam Load Cell for OEM Applications

The LCPB series of aluminum, compression load cells are ideal for scale design where space is limited such as postal scales, airport baggage scales or retail checkout scales.

View Full Specifications
Heavy Duty, 500% Overload Protected S-Beam Load Cells

Heavy Duty, 500% Overload Protected S-Beam Load Cells

The LCCE series has an extra level of overload protection, up to 500% of FS. They have ±0.03% linearity and a 3 mv/V output in capacities from 25 to 750 lbf.

View Full Specifications
Cannister Load Cell with IP67 Enclosure

Cannister Load Cell with IP67 Enclosure

The LC1103 series of rugged, stainless steel, load cells are protected from harsh environments with an IP67 rating. They are available in capacities from 100 to 500,000 lbf.

View Full Specifications
Base Mount, Low Profile, Compression Load Cells

Base Mount, Low Profile, Compression Load Cells

The LC414 series have a built in mounting plate for easy mounting. They have ±0.05% linearity and a 3 mv/V output in capacities from 50 lbf to 30,000 lbf.

View Full Specifications
Metric, 51mm Diameter, Threaded, Miniature Inline Load Cells

Metric, 51mm Diameter, Threaded, Miniature Inline Load Cells

LCM203 metric tension and compression load cells are hermetically sealed and ideal for test stand applications. They have ±0.15% linearity in capacities from 100 to 500,000 N.

View Full Specifications
Flintec CC1 Compression Load Cell with Hermetic Sealing

Flintec CC1 Compression Load Cell with Hermetic Sealing

The CC1 family of stainless steel, ATEX certified, load cells are primarily designed for use as polished rod (pump off control) sensors in oil and gas pumping applications.

View Full Specifications
Low Profile, Bending Beam Load Cell

Low Profile, Bending Beam Load Cell

The LCDA series of nickel-plated steel, tension and compression load cells are suitable for industrial applications. Available in capacities from 25 to 500 lbf.

View Full Specifications
Hermetically Sealed, Platform Load Cell

Hermetically Sealed, Platform Load Cell

The LCAD series of stainless steel, compression load cells are suitable for washdown and weighing applications. Available in capacities from 50 to 1,000 lbf.

View Full Specifications
Cannister Load Cell

Cannister Load Cell

The LC1102 series of rugged, stainless steel, tension and compression load cells are ideal for weighing applications. They are available in capacities from 100 to 50,000 lbf.

View Full Specifications
Metric, Intrinsically Safe, Low Profile Load Cells

Metric, Intrinsically Safe, Low Profile Load Cells

The LCM412-IS metric series are FM rated intrinsically safe. They have ±0.1% linearity and a 4 to 20 mA output in capacities from 25 kgf to 7,500 kgf.

View Full Specifications
Heavy Duty, Constant Moment Beam Load Cell

Heavy Duty, Constant Moment Beam Load Cell

The LC602 series of stainless steel, tension and compression load cells are suitable for industrial weighing applications. Available in capacities from 250 to 10,000 lbf.

View Full Specifications
Metric, Intrinsically Safe, Ultra Low Profile Load Cells

Metric, Intrinsically Safe, Ultra Low Profile Load Cells

The LCMHD-IS metric series are FM rated intrinsically safe. They have ±0.1% linearity and a 4 to 20 mA output in capacities from 5,000 kgf to 10,000 kgf.

View Full Specifications
Tall, 1.5" OD Through-Hole, Compression Load Cells

Tall, 1.5" OD Through-Hole, Compression Load Cells

The LC8151 tall series are ideal for measuring clamping forces and bolt loading forces. They have ±0.5% linearity and a 2 mv/V output in capacities from 3,000 to 150,000 lbf.

View Full Specifications
Metric, IP67 Environmentally Protected S-Beam Load Cells

Metric, IP67 Environmentally Protected S-Beam Load Cells

The LCCMD metric series are environmentally protected with a IP67 rating. They have ±0.03% linearity and a 3 mv/V output in capacities from 10 to 5,000 kgf.

View Full Specifications
Hydrostatically Compensated Cannister Load Cell

Hydrostatically Compensated Cannister Load Cell

The LCUC series of heavy duty, load cells are ideal for underwater applications like dry docks, marine weighing, etc. They are available in capacities from 100 to 2,500 kgf.

View Full Specifications
Metric, Low Capacity, Inline Tension Link Load Cell

Metric, Low Capacity, Inline Tension Link Load Cell

The LCM701 metric series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 50 to 1,00 kgf.

View Full Specifications
Miniature, Inline Load Cells with Hydrostatic Compensation

Miniature, Inline Load Cells with Hydrostatic Compensation

LCUW tension and compression load cells are hydrostatically compensated for underwater applications. They have ±0.25% linearity in capacities from 100 to 6,00 lbf.

View Full Specifications
Metric, Hermetically Sealed, Platform Load Cell

Metric, Hermetically Sealed, Platform Load Cell

The LCMAD metric series of stainless steel, compression load cells are suitable for washdown and weighing applications. Available in capacities from 25 to 500 kgf.

View Full Specifications

Load Cells

An array of load cells, including bending beam, tension and compression link, button, low profile, through hole, S type, cannister, tension link, and single point load cells as well as load pins.
Searching for your items
en-US
en
Save Configuration