text.skipToContent text.skipToNavigation

Alert: The current COVID-19 omicron wave is impacting all levels of our supply chain. Please allow an estimated 2-10 additional business days on top of posted lead times.

Back To Top

Load Cells

82 Products
Metric, Low Capacity, Inline Tension Link Load Cell

Metric, Low Capacity, Inline Tension Link Load Cell

The LCM701 metric series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 50 to 1,00 kgf.

View Full Specifications
Metric, Intrinsically Safe, Ultra Low Profile Load Cells

Metric, Intrinsically Safe, Ultra Low Profile Load Cells

The LCMHD-IS metric series are FM rated intrinsically safe. They have ±0.1% linearity and a 4 to 20 mA output in capacities from 5,000 kgf to 10,000 kgf.

View Full Specifications

Load Cells

An array of load cells, including bending beam, tension and compression link, button, low profile, through hole, S type, cannister, tension link, and single point load cells as well as load pins.
Searching for your items
en-US
en
Save Configuration