text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

Back To Top

Load Cells

An array of load cells, including bending beam, tension and compression link, button, low profile, through hole, S type, cannister, tension link, and single point load cells as well as load pins.

Subminiature, Button Compression Load Cell

The LCKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 2.2 lbf to 1,000 lbf.

$688.40

Available
in 6 weeks
View Full Specifications

Low Capacity, Female/Female, Inline Tension Link Load Cell

The LC701 series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 250 to 2,000 lbf.

$654.29

Models in Stock
View Full Specifications
en-US
en
Save Configuration