Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Load Cell Hardware
Added to Your Shopping Cart

Load Buttons and Rod Ends for Metric Load Cells
LOAD-ACC-METRIC
Load Buttons and Rod Ends for Metric Load Cells
View Full Specifications
Added to Your Shopping Cart

Bottom Mounting Plates for LC1001/LC1011 Series Load Cells
LC1000-BP
The LC1000 series bottom, steel plates provide an ideal method of mounting the LC1001 and LC1011 compression load cells and can withstand harsh environments.
View Full Specifications
Added to Your Shopping Cart

Mounting Plates for LCM1001/LCM1011 Series Load Cells
LCM1000-BP4-LCM1000-TP4
These top and bottom mounting plates facilitate load cell installation, for fast and easy setup. These are designed for use with our LCM1001 and LCM1011 Series.
View Full Specifications
Added to Your Shopping Cart

Top Mounting Plates for LC1001/LC1011 Series Load Cells
LC1000-TP
The LC1000 series top, steel plates provide an ideal method of mounting the LC1001 and LC1011 compression load cells and can withstand harsh environments.
View Full Specifications
Added to Your Shopping Cart

Tension Plates For LCM402/LCM412 Series Load Cells
LCM412-TP
These tension plates simplify installation for in-line tension applications, and are designed for use with our LCM402/LCM412 series load cells.
View Full SpecificationsLoad Cell Hardware
Load cell hardware including mounting plates, tension plates, load buttons, and rod ends.

Product Availability by Store Location
Hours