Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cannister Load Cell

10,000 lbf, ±0.05%, Linearity, 3 mV/V Output, Cable

Item# LC1102-10K

10,000 lbf, ±0.05%, Linearity, 3 mV/V Output, Cable LC1102-10K LC1102-10K
  • 5-Point Calibration with 59 kOhm Shunt Cal Data Included (Calibrated in Tension)
  • Dual Bridge Models Available
  • High Accuracy
  • See Related Links Below for Cables and Accessories


  • Hysteresis ±0.02% FSO
  • Input Resistance 350 Ω
  • Accuracy Value 0.05
  • Linearity ±0.05% FSO
  • Maximum Ambient Temperature 79 {C} (175 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.02% FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Zero Balance ±1.0% FSO
  • Style Canister
Canister load cells are used for single and multi-weighing applications. They are suitable for almost all industrial applications (esp. truck, tank, track, hopper scales), utilize proven strain gage technology, and an all stainless steel design hermetically sealed for washdown and wet areas.

SPECIFICATIONS
Output: 3 mV/V ±0.25 % FSO
Excitation: 10 Vdc (15V max)
Accuracy Class: ±0.05% FSO
Linearity: ±0.05% FSO
Hysteresis: ±0.02% FSO
Repeatability: ±0.02% FSO
Zero Balance: ±1.0% FSO
Operating Temp Range: -24 to 79°C (-30 to 175°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.003% FSO/°C
   Span: ±0.014% rdg/°C
Protection Class: IP67
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 ?
Full Scale Deflection: 0.08 to 0.13 mm (0.003 to 0.005") typ.
Construction: Stainless steel
Electrical: 4.5 m (15') 4-conductor shielded color-coded cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
15 foot connector/cable assembly for LC716 series
$166.50
0 In Stock
Mating connector (sold separately)
$41.30
0 In Stock
en-US
en
Save Configuration