Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

0.75" Diameter, Miniature Button Compression Load Cell

1,000 lbf, ±0.5%, Linearity, 1 mV/V Output, Cable

$523.53

Item# LC302-1K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $523.53
10-24 $497.35
25-49 $486.88
50-99 $465.94
100+ $455.47

In stock

Lead Time (If not in stock): 15 weeks
1,000 lbf, ±0.5%, Linearity, 1 mV/V Output, Cable LC302-1K LC302-1K
  • Small 0.75' (19 mm) Dia.
  • Low 0.5' (13 mm) Profile
  • Robotic and Test Bench Applications
  • Built in Load Button for Easy Installation

LC302-1K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height
Connection Type
Cable Length


  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Zero Balance ±2% FSO
  • Accuracy ±0.5% FSO (linearity, hysteresis and repeatability combined)
  • Compensated Temp Range 16 to 71°C (60 to 160°F)
  • Construction Stainless Steel
  • Electrical 1.5 m (5 ft) 4 Conductor Shielded Cable
  • Excitation 5 Vdc, 15 Vdc max
  • Operating Temp Range -54 to 125°C (-65 to 250°F)
  • Output 1 mV/V (nominal)
  • Thermal Effects Zero: 0.009% FSO/°C Span: 0.036% FSO/°C
  • Deflection 0.025 to 0.075 mm
  • Bridge Resistance 350 Ω minimum
OMEGA’s LC302 Series Load Cell offers the highest output of all miniature load cells. Its small 1" (25 mm) diameter makes it easy to mount in a pocket or on a flat surface. The rugged stainless steel case and high quality construction assure reliability in severe industrial environments.

The LC302 is also available in metric configurations, with ranges from 0-100 N to 0-50 kN. Please see the LCM302 for complete details, or contact our Pressure department for more information..


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you have a controller that forks with this strain gauge: LC302-1K

Asked by: Alexey
If you are looking for a display that has control output (relays, proportional control analog or pulse output you can look at our CN8PT Series. If you just need a display you can look at our DP8PT
Answered by: Applicatrions Engineer JK
Date published: 2021-02-25
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LC302-1K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 58ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration