Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature, Low Profile, Tension & Compression Load Cells

1,000 lbf, ±0.1%, Linearity, 2 mV/V Output, Cable

$704.14

Item# LC703-1K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $704.14
10-24 $668.93
25-49 $654.85
50-99 $626.68
100+ $612.60

In stock

Lead Time (If not in stock): 18 weeks
1,000 lbf, ±0.1%, Linearity, 2 mV/V Output, Cable LC703-1K LC703-1K
  • Low Profile
  • High Accuracy
  • Rugged Industrial Design
  • Tension or Compression Operation

LC703-1K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Linearity
Through hole (ID)/ Threaded hole dimension
Height
Width
Length
Force Direction
Electrical Output (Nominal)
Connection Type
Cable Length


  • Hysteresis 10 to 100 lb: ±0.15% >100 lb: ±0.10 FSO 5 to 50 kgf: ±0.15% 75 to 500 kgf: ±0.10%
  • Input Resistance 360 Ω minimum
  • Linearity 10 to 100 lb: ±0.15% >100 lb: ±0.10 FSO 5 to 50 kgf: ±0.15% 75 to 500 kgf: ±0.10%
  • Output Resistance 350 ±10 Ω
  • Repeatability  ±0.05%
  • Safe Overload 150% of capacity
  • Ultimate Overload 300% of capacity
  • Zero Balance  ±1.0% FSO
  • 5-Point Calibration 0%, 50%, 100%, 50%, 0%
  • Compensated Temp Range 16 to 71°C (60 to 160°F)
  • Construction 100 lb: Aluminum >100 lb: 17-4 PH stainless steel 50 kg: Aluminum >50 kg: 17-4 PH stainless steel
  • Electrical  3.6 m (12') shielded 4-conductor PVC cable
  • Excitation 10 Vdc (15V max)
  • Operating Temp Range -40 to 82°C (-40 to 180°F)
  • Output  2 mV/V nominal
  • Protection Class IP54
  • Thermal Effects Zero: ±0.005% FSO/°F Span: ±0.005%% FSO/°F
  • Full Scale Deflection 0.08 mm (0.003") nominal
The LC703 Series is an economical universal (Tension/Compression) load cell with an extremely low profile. Ranges above 100 lb are Stainless Steel; 100 lb and below are Aluminum. The LC703’s low profile, economical price and rugged design make it suitable for many industrial applications including robotics, automated weighing systems or as part of a batch-process control system.

The LC703 is also available in metric configurations, with 0-5 to 0-500 kgf ranges and metric threads. Please see the LCM703 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15V max)
Output: 2 mV/V nominal
5-Point Calibration: 0%, 50%, 100%, 50%, 0%
Linearity:
   10 to 100 lb: ±0.15%
   >100 lb: ±0.10 FSO
   5 to 50 kgf: ±0.15%
   75 to 500 kgf: ±0.10%
Hysteresis:
   10 to 100 lb: ±0.15%
   >100 lb: ±0.10 FSO
   5 to 50 kgf: ±0.15%
   75 to 500 kgf: ±0.10%
Repeatability: ±0.05%
Zero Balance: ±1.0% FSO
Operating Temp Range: -40 to 82°C (-40 to 180°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.005% FSO/°F
   Span: ±0.005%% FSO/°F
Protection Class: IP54
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Output Resistance: 350 ±10 ?
Input Resistance: 360 ? minimum
Full Scale Deflection: 0.08 mm (0.003") nominal
Construction:
   ?100 lb: Aluminum
   >100 lb: 17-4 PH stainless steel
   ?50 kg: Aluminum
   >50 kg: 17-4 PH stainless steel
Electrical: 3.6 m (12') shielded 4-conductor PVC cable
loading all models
loading all reviews
Rated 1 out of 5 by from Nope No information about the thread size came with the device, On line info onsite is incorrect.
Date published: 2022-03-21
Rated 5 out of 5 by from review performs as advertised. that's all you want in a load cell, so no complaints
Date published: 2023-04-26
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_LC703-1K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

The data sheet states that the load cell is calibrated in tension. Is there a way to get it calibrated for compressive use?

Asked by: PhD Student
Hello,I am sorry, we are unable to calibrate this load cell in compression. You may however use this load cell in compression. If you need more assistance kindly email us at pressure@dwyeromega.com
Answered by: SAE DV
Date published: 2023-11-01

For the LC703-1K, is the sensing element a single resistor, a pair of resistors, or a four element bridge?

Asked by: dmull
Element is a full (4 element) bridge
Answered by: Applicatrions Engineer JK
Date published: 2021-09-03

How should these load cells be mounted? Is it alright to tighten bolts down into the tapped holes on either side? Is it alright to tighten a nut down onto the top and bottom surfaces? Or must the load only be applied to the threads?

Asked by: Andy8
The load is measured through the threads. If you are using the load cell in compression and are installing something like a load button into the active side threads you would want to leave a slight gap between the bottom of the load button and the surface of the load cell to allow for the deflection of the cell when loaded. Typical deflection would be 0.003"
Answered by: Applicatrions Engineer JK
Date published: 2021-08-07

For the model LCM703-50, what is the unit for the reading after connecting it to the CN16PT controller. Is it in lbs, kg... And for Platinum Monitor, what is the meaning of values and % in the graphing option when connected to LCM703-50

Asked by: Jacky7
The LCM703-50 is a +/- 50 Kilogram load cell. The CN16PT has a scalable display that you can scale to whatever units of measure you wish within the constraints of 4 Digit display (-9999 to +9999 counts). It also has a movable decimal point if you require your display reading to be in 0.1, 0.01 or 0.001 resolution
Answered by: Applicatrions Engineer JK
Date published: 2021-08-27

Are these load cell units calibrated/certified for a certain period of time? Is there a calibration process that can be performed when the calibration/certification expires?

Asked by: KyleH
Thank you for you question? The parts are stored in a controlled environment and would be nominally certified a year from installation. The calibration can not be done in the field for these units. Would need to be returned to Omega for re calibration
Answered by: application engineer je
Date published: 2020-04-29

I have a customer who purchased the LC703-100 load cell and the standard cable length is 12'. Is 12' feet the maximum recommended length or can they extend the cable? If yes, what is the maximum length you recommend?

Asked by: Engineer RL
Thank you for the inquire You can extend the cable. You will need to re calibrate after the extension . There is no reamended extension length. Rule of thumb is 2 x max so that's 24 feet.
Answered by: application engineer je
Date published: 2022-03-04

Do you need an amplifier for a LC-703-150? If so, part #? Thank you

Asked by: EW27
Hello, if you can work with a mV signal you don't need an amplifier. If you need amplified signal such as volts or mA you could consider the DMD4059
Answered by: SAE DV
Date published: 2023-10-05

On the LC703, which side is the active side? How is it different from the other side?

Asked by: Andy8
The active side of load cell one that is farther away from screws on the side of the load cell. The threads on that side react with the internal strain gage element
Answered by: Applicatrions Engineer JK
Date published: 2021-09-01
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_LC703-1K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration