text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Large 2.5" to 3.13" ID, Through-Hole, Compression Load Cells

5,000 lbf, ±0.5%, Linearity, 2 mV/V Output, Cable, 3.13" ID, 1.25" Height

$722.02

Item# LC8450-313-5K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $722.02
5-9 $685.92
10-24 $671.48
25-49 $642.60
50-99 $628.16
100+ $613.72

In stock

Lead Time (If not in stock): 8 weeks
5,000 lbf, ±0.5%, Linearity, 2 mV/V Output, Cable, 3.13" ID, 1.25" Height LC8450-313-5K LC8450-313-5K
  • 5 Point NIST Traceable Calibration with
    59 kOhm Shunt Cal Data
  • 3.13, 4.00 and 4.50" OD Sizes
  • Large I.D. Application
  • All Stainless Steel Construction
  • Rugged Industrial Design

LC8450-313-5K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
OD
Through hole (ID)/ Threaded hole dimension
Height
Measurement Units
Force direction
Linearity
Electrical Output (nominal)
Connection Type
Cable Length


  • Input Resistance 360 Ω minimum
  • Accuracy Value ± 0.5%
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±5 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: ±0.009% FSO/°C
  • Zero Balance ±2.0% FSO
  • Style Through Hole
The LC8313, LC8400 and LC8450 Series Donut Load Cells are a space saving solution to applications requiring a large through-hole with limited space. With their rugged construction and design, these load cells are ideal for applications such as loading forces on large bolts or other suspended load applications. This series, with its all stainless steel construction and environmental protection, has proven its reliability in tough industrial applications.

SPECIFICATIONS
Output: 2 mV/V nominal
Input: 10 Vdc (15V max)
Accuracy: ± 0.5%, linearity, hysteresis and repeatability combined
Zero Balance: ±2.0% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.009% FSO/°C
   Span: ±0.018% rdg/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Deflection: 0.076 mm (0.003") nominal
Input Resistance: 360 ? minimum
Output Resistance: 350 ±5 ?
Construction: 17-4 PH stainless steel
Electrical: 1.5 m (5') 4-conductor shielded cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration