Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Profile, Mini Beam Load Cell for Low Capacities

10 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable

$393.62

Item# LCEB-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $393.62
10-24 $373.94
25-49 $366.07
50-99 $350.32
100+ $342.45

In stock

Lead Time (If not in stock): 20 weeks
10 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable LCEB-10 LCEB-10
  • Very High Precision
  • Low Profile - 1" Height
  • High Repeatability
  • 100% Creep Tested

LCEB-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Width
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Length
Connection Type
Cable Length


  • Hysteresis ±0.02% FS
  • Input Resistance 350 +50/-3.5 Ω
  • Accuracy Value 0.03
  • Linearity ±0.03% FS
  • Load Cell Material Aluminum
  • Maximum Ambient Temperature 90 {C} (200 {F})
  • Maximum Compensation Temperature 65 {C} (150 {F})
  • Measurement Type Load
  • Output Resistance 350 ±3.5 Ω
  • Minimum Compensation Temperature -15 {C} (0{F})
  • Number of Conductors 4
  • Repeatability ±0.01% FS
  • Output Voltage 3 mV/V nominal
  • Safe Overload ±150% of Capacity
  • Ultimate Overload ±400% of Capacity
  • Zero Balance ±1% FS
  • Style Beam
Model LCEB load cells offer exceptional accuracy in compression in controlled environments (in general anywhere a digital readout is used). Their high accuracy, small size, low creep, and excellent temperature compensation make the LCEB series an excellent choice for applications such as force testing, thrust measurements, check weighing, and scale applications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hi, Could we use 5vdc excitation with this product? Does it affect the precision or the linearity spec ? Thanks

Asked by: Mat27
You can use 5VDC without effecting the accuracy or linearity. The only difference would be that the output signal of the load cell would be 0 to 15mV instead of 0 to 30mV
Answered by: Applications Engineer JK
Date published: 2023-06-09

Would this LCEB series load cell hold up to tests with very high relative humidity? (10-100%) Would it's measuring capabilities be compromised?

Asked by: cm10w13pts
The LCEB has an IP65 environmental rating. It should be able to handle dust and water ingress
Answered by: JK Applications Engineer
Date published: 2024-02-19
  • y_2024, m_4, d_16, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LCEB-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration