Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy, 0.75" to 1" Diameter, Miniature Inline Load Cells

50 lbf, ±0.15%, Linearity, 2 mV/V Output, Cable

$1,305.95

Item# LCFD-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,305.95
10-24 $1,240.65
25-49 $1,214.53
50-99 $1,162.30
100+ $1,136.18

In stock

Lead Time (If not in stock): 6 weeks
50 lbf, ±0.15%, Linearity, 2 mV/V Output, Cable LCFD-50 LCFD-50
  • High Accuracy
  • 5 Point Calibration NIST Traceable Calibration Included
  • Small Footprint
  • All Stainless Steel Construction

LCFD-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height
Cable Length
Connection Type


  • Repeatability ≤2.2 lb: ± 0.15% FSO ≥5 lb/10 N: 0.20% FSO
  • Safe Overload 150% of capacity
  • Ultimate Overload 300% of capacity
  • Zero Balance ±2% FSO
  • Compensated Temp Range 16 to 71°C (60 to 160°F)
  • Construction Stainless steel
  • Excitation ≤10 lb/50 N: 5 Vdc ≥25 lb/100 N: 10 Vdc
  • Operating Temp Range -54 to 121°C (-65 to 250°F)
  • Output 2.2 lb/10 N: 1.5 mV/V (nom)≥5 lb/20 N: 2 mV/V (nom)
  • Protection Class IP65
  • Thermal Effects Span: ±0.009% FSO/°C Zero: ±0.009% FSO/°C
  • Bridge Resistance 350 Ω minimum
  • Electrical Connection 1.5 m (5') 4-conductor, shielded cable ≤10 lb/50 N: SS overbraided PTFE with temperature compensation board
  • 5-Point Calibration (in Tension) 0%, 50%, 100%, 50%, 0%
  • Accuracy (Linearity and Hysteresis Combined) ≤100 lb/500 N: ±0.15% FSO≥250 lb/1000 N: ±0.20% FSO
Small in size and capable of providing highly accurate readings, the LCFD Series miniature load cells are precision subminiature load cells for industrial applications requiring a small size and high accuracy. They are all stainless steel, measure both tension and compression loads and have male thread studs for load attachment. The exclusive internal design provides superior long term stability and minimizes the effects of small off-axis loads. Compatible Meters: DP41-S and DP25B-S

The LCFD is also available in metric configurations, with ranges from 0-10 to 0-5,000 N and metric threads. Please see the LCMFD for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation:
   ?10 lb/50 N: 5 Vdc
   ?25 lb/100 N: 10 Vdc
Output:
   2.2 lb/10 N: 1.5 mV/V (nom)
   ?5 lb/20 N: 2 mV/V (nom)
Accuracy (Linearity and Hysteresis Combined):
   ?100 lb/500 N: ±0.15% FSO
   ?250 lb/1000 N: ±0.20% FSO
Repeatability:
   ?2.2 lb: ± 0.15% FSO
   ?5 lb/10 N: 0.20% FSO
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: ±0.009% FSO/°C
   Zero: ±0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 ? minimum
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor, shielded cable
   ?10 lb/50 N: SS overbraided PTFE with temperature compensation board
Protection Class: IP65
loading all models
loading all reviews
Rated 3 out of 5 by from Load cell has the right features. Although the load cell is just right for our application, the company inventory management system is flawed. I waited a whole month for the product to enter inventory. Meanwhile, we were without data in a major part of our research project.
Date published: 2016-08-29
Rated 5 out of 5 by from Subminiature loadcell The load cell works really well with high repeatability.
Date published: 2018-03-26
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_LCFD-50, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Does it work well with PLC without noises?? Do we need a specific omega amplifier for this or any amplifier will do ?

Asked by: Tibra
Thank you for this inquiry, this unit has a 2mv/V output. Most PLC systems require a amplified output of 0-5 volts or 4-20mA. You can search for Signal Conditioners on our site and choose the one that works best for your application.
Answered by: rkent
Date published: 2021-10-08
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LCFD-50, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
Subminiature Tension or Compression Load Cell, 0.75" to 1" Diameter
$28.22
17 In Stock
Accessories
Swivel Rod End for 50 to 500 lb ranges
$28.37
6 In Stock
Accessories & Compatible Meters
6-Digit Strain Meter with Excitation
$956.37
0 In Stock
DIN Rail Mount Unipolar Strain Signal Conditioner
$551.75
40 In Stock


Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Accessories and Compatible Meters
Rod Ends for 250 lb through 1000 lb
$28.37
13 In Stock
4-Digit strain meter with excitation
$446.66
3 In Stock
Ranges available to 500,000 lb by quotation Accessories
Bipolar strain amplifier
$643.60
10 In Stock

Related Categories

en-US
en
Save Configuration