Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Subminiature, Button Compression Load Cell

1,000 lbf, ±0.25%, Linearity, 2 mV/V Output, Cable

$919.31

Item# LCKD-1000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $919.31
10-24 $873.34
25-49 $854.96
50-99 $818.19
100+ $799.80

In stock

Lead Time (If not in stock): 15 weeks
1,000 lbf, ±0.25%, Linearity, 2 mV/V Output, Cable LCKD-1000 LCKD-1000
  • 5-Pt NIST Traceable Calibration Included
  • Rugged All Stainless Steel Construction
  • Temperature compensation
  • Miniature Size, Low Profile

LCKD-1000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
OD
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Connection Type
Cable Length


  • Hysteresis ±0.25% FSO
  • Input Resistance 350 Ω
  • Linearity ±0.25% FSO
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.10% FSO
  • Output Voltage 2 mV/V nominal
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Span: ±0.018% FSO/°C
  • Zero Balance ±2% FSO
  • Style Button
Small in size but not in performance, OMEGA’s LCKD Series subminiature compression load cells are designed to measure load ranges from 1 kg to 1000 lb. Rugged all stainless steel construction and high performance strain gages assure superior linearity and stability. All models include a 5-pt NIST traceable calibration to assure an accurate installation.
Temperature compensation is achieved through a miniature circuit board which is included in the load cell’s cable. These units are designed to be mounted on a smooth, flat surface.

The LCKD is also available in metric configurations, with ranges from 0-10 to 0-5,000 N. Please see the LCMKD in related items below for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 5 Vdc, 7 Vdc max
Output: 2 mV/V nominal
5-Point Calibration: 0%, 50%, 100%, 50%, 0%
Linearity: ±0.25% FSO
Hysteresis: ±0.25% FSO
Repeatability: ±0.10% FSO
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: ±0.018% FSO/°C
    Zero: ±0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 ? min
Full Scale Deflection: 0.001 to 0.003"
Electrical Connection: 1.5 m (5') 4-conductor insulated cable with temperature compensation board
Weight: <14 g (<0.5 oz)
Protection Class: IP54
loading all models
loading all reviews
Rated 5 out of 5 by from Great purchase experience Responded quickly and effectively. Shipped within 3 days.
Date published: 2023-11-02
Rated 5 out of 5 by from Easy to Use Website Purchased for engineering. It is working out perfect for them.
Date published: 2018-10-08
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_LCKD-1000, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

I have a tight fit in an existing location for the LCKD-500. What is tolerance on the diameter and overall height of this sensor?

Asked by: KDickens
Hello, Tolerance will be DEC: XX +/- 0.01 AND XXX: +/- 0.005
Answered by: SAE DV
Date published: 2024-03-27

What equipment do I need to read the load cell (LCKD)?

Asked by: Bob m
Thank you for you inquiry? The load cells can be read by many displays. Please see these options. DP25B-S,DP41-S,DP400,S,DP8PT If you have more questions please contact us direct.
Answered by: application engineer je
Date published: 2019-10-06

Are these load cells suitable to use under vacuum (30 mbar)?

Asked by: spence
The LCKD Series load cells cannot be used in vacuum
Answered by: JK Applications Engineer
Date published: 2024-03-01

What is the resolution of the LCKD series and LMCKD series? What is the accuracy of the sensors?

Asked by: Esau
Combined accuracy of the LCKD/LCMKD Series load cell is 0.37% of the full scale range. Resolution depends on the how small of a signal change the instrumentation you are using to read the output signal can detect.
Answered by: JK Applications Engineer
Date published: 2024-04-02
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_LCKD-1000, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
PLATINUM™ Series Digital Panel Meters
$473.34
0 In Stock
USB In-Line Field Calibratable Signal Conditioner
$647.77
0 In Stock
Accessories
PLATINUM™ Series 1/8 DIN 4-digit single display process meter, scalable and supplies excitation to PX119.
$356.38
0 In Stock
Accessories & Compatible Meters
4-Digit Strain Meter with Excitation
$446.66
8 In Stock
Accessories - Compatible Panel Meters and Signal Conditioners
Wheatstone Bridge In-Line Signal Conditioner - converts the millivolt signal of the transducer to 0 to 5, 0 to 10, ±5, ±10 Vdc or 4 to 20, 12 ± 8 mA. (see IN-UVI)
$702.28
2 In Stock

Related Categories

en-US
en
Save Configuration