Please add to cart to keep it or exit the configuration
Strain Gauge Accessories
Strain Gauge Resistors for Bridge Completion
BRIDGE-COMPLETION-RESISTORS-RES
This series of high accuracy resistors have bondable terminal pads for easy strain gauge installation. Available in 120 Ω, 250 Ω, and 350 Ω.
$10.33
Strain Gauge Resistors for Balancing and Temperature Compensation
BRIDGE-BALANCING-0-SGN
This series of resistors have high stability for bridge balancing and temperature compensation on circuits. Available with constantan or nickel foil measuring grid.
$18.59
in 3 weeks
Strain Gauge Adhesive Kit
STRAIN-ACC
This kit includes bridge completion resistors, strain gauge adhesives and resistance wire for temperature compensation and zero balance.
$271.50
SPAN RESISTORSTemperature Compensation for Strain Gage Bridges
SGN-SpanResistors
SPAN RESISTORSTemperature Compensation for Strain Gage Bridges
$20.53
Strain Gauge Bridge Completion Module
BCM-1-Series
The BCM-1 bridge completion module provides a convenient means of completing the Wheatstone Bridge circuit used for strain gauge measurement.
$98.28
in 9 weeks
Cold-Curing Strain-Gage Adhesive
Strain-Gage-Adhesives
Cold-curing strain gage adhesives set quickly and are suitable for all series of strain gauges and compatible with most common use metals.
$11.40
Strain Gauge Application Kit
SG1-KIT-Series
This kit has everything needed to apply strain gauges, including tools, adhesives, coatings, and an assortment of strain gauges.
$830.29
in 4 weeks