text.skipToContent text.skipToNavigation

3 Element, 0°/45°/90° Rosette Strain Gauges

3 mm Grid Length, 1.5 mm Grid Width 120 Ω Resistance, ST STC Number

$164.17

Item# SGD-3/350-RYT21

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $164.17
5-9 $155.96
10-24 $152.68
25-49 $146.11
50-99 $142.83
100+ $139.54

In stock

Lead Time (If not in stock): 3 weeks
3 mm Grid Length, 1.5 mm Grid Width 120 Ω Resistance, ST STC Number SGD-3/350-RYT21 SGD-3/350-RYT21
  • Conveniently Priced per Pack of 5
  • Very Flexible, Mechanically Strong
  • Small Bending Radius
  • Broad Temperature Range
  • Clear Alignment Marks
  • Affix with Cold or Hot Cure Adhesives

SGD-3/350-RYT21 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length Range
Grid Length
Grid Width
Connection Type
Resistance
STC number
Grid Style
Temperature Range Units
Temperature Range Min
Temperature Range Max
Maximum Strain


  • Measurement Type Strain
OMEGA™ strain gages are available in a variety of models to cover most strain measurement applications. Their rugged construction and flexibility make them suitable for highly accurate static and dynamic measurement. The measuring grid is formed by etching constantan foil, which is then completely sealed in a carrier medium composed of polyimide film.
loading all models
loading all reviews
Rated 5 out of 5 by from Neat packaging and installation. Arrived neatly in plastic sleeve inside of thick paper envelope. Easily installed and wired.
Date published: 2022-03-17
  • y_2022, m_5, d_25, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.27
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SGD-3-350-RYT21, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
loading all QA

would this able to measure bending strain along with axial strains?

Asked by: Trilochan
The corner rosette strain gages are designed for measurement of separate strain values at 0, 45, 90 degrees. Each one being a 1/4 bridge configuration. Each element could be used to measure a bending of axial strain
Answered by: Applications Engineer JK
Date published: 2020-10-13
  • y_2022, m_5, d_25, h_22CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.27
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SGD-3-350-RYT21, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration