Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Performance Strain Meter, High Resolution 6-Digit Display

High Performance Strain gauge Meter, High Resolution 6-Digit Display

$1,382.19

Item# DP41-S-S2A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,382.19
5-9 $1,313.08
10-24 $1,243.97
25-49 $1,174.86
50-99 $1,105.75
100+ $1,036.64

In stock

Lead Time (If not in stock): 6 weeks
High Performance Strain gauge Meter, High Resolution 6-Digit Display DP41-S-S2A DP41-S-S2A
  • Compatible with Strain Gage Bridge Sensors or Ratiometric Voltage Sensors
  • Adjustable Filtering Up to 13 Hz
  • Displays Up to 999,999 Counts
  • NEMA-4 Front Panel

DP41-S-S2A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Alarm Output
Retransmission Output
Communications
Supply Voltage Type
Additional Features
Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate


The OMEGA ® DP41-S indicators offer exceptional performance in a strain gage meter. The DP41-S has standard built-in excitation. The input range is selected via internal jumpers, and scaling to engineering units is performed using the front keypad. The DP41-S accepts strain gage bridge sensors and ratiometric voltage measurements. Programming the DP41-S is accomplished through the five front panel keypads. If the optional RS-232 or RS-485 communications are installed, the operator can remotely set all display parameters.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
Rated 1 out of 5 by from Save your money 1) No zero or Tate button. This is a basic function of nearly every instrument of this type. 2) No auto zero tracking. Again, a basic function found on every competitors equipment. 3) The scaling function simply does not work. Specifically, scaling with a known load will adjust span values while not changing zero. If your transducer has an output at no load (such as the case for any dead load), the only option is to put in an offset, which also changes span values. When one of these shows up in our calibration lab, we push the customer to buy something else. These are an absolute joke.
Date published: 2022-01-13
Rated 3 out of 5 by from Title Not easy to use. some setups and wiring needs to be done before.
Date published: 2021-03-31
Rated 5 out of 5 by from Long time OMEGA customer Never been let down yet by any of their products, I have been purchasing from OMEGA for 20 plus years
Date published: 2017-05-02
  • y_2024, m_4, d_16, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_DP41-S-S2A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

LC8250-625-40K is said to be compatible with DP41-S, the meter is to measure forces in lbs not strains, is this correct?

Asked by: Sismo
The DP41-S has a 6 digit scalable display so you can read directly in pounds force by scaling it to read 0 to 40000 count across the output signal from the load cell.
Answered by: Applicatrions Engineer JK
Date published: 2021-10-21

will it shorten the life of a DP41 meter if the input voltage is 128

Asked by: Treblig
Specification calls out a maximum of 126.5 VAC for the 115VAC powered version. We have no data on how 128 VAC would effect the unit
Answered by: Applicatrions Engineer JK
Date published: 2022-02-25

would this device be able to read force in pounds. Would it be compatible to an ENERPAC set which includes an electric hydraulic pump and a hollow plunger hydraulic cylinder?

Asked by: Marvin
Thank you for your inquire This is a process meter that will take inputs for voltages & currents. Also with a output of voltage & current Please contact us directly to discuss further
Answered by: application engineer je
Date published: 2020-10-19

how to i zero out the meter shows load when no load

Asked by: chuy
Thank you for your inquiry, this information can be located in the product manual, if you require additional help please contact our engineering team at info@omega.com
Answered by: rkent
Date published: 2022-02-18

Is the DP41-S compliant with IEC 61000 EMC requirements? If not, what EMC compliance is available for this device?

Asked by: JPNUC
The DP41-S is IEC Compliant. You can request a copy of the certificate by emailing the request to pressure@omega.com
Answered by: Applicatrions Engineer JK
Date published: 2022-12-30

Does the equipment require PM?

Asked by: Maurice
If the use of PM in your question refers to Phase Modulation the answer would be no. The DP41-S is simply a 115VAC powered scalable digital display. It accepts DC signals to the millivolt, Voltage or milliamp range.
Answered by: jkengineer
Date published: 2019-08-05

I want to measure the strain of one single strain gauge (quarter bridge) at site. I don't need data acquisition; just simple getting the strain value from display. Can I do it with DP41-S?

Asked by: ecanbay
Hello, thank you for contacting Omega engineering. You will not be able to a single strain gauge with just the DP41-S. You will need a BCM-1 bridge completing module and the DP41-S meter. This is assuming that you have extension wires. For an in depth explanation please email pressure@omega.com
Answered by: SAE DV
Date published: 2020-10-21

DP41 Software cannot be installed on WINDOWERS11 please help

Asked by: coffee
We are checking on compatibility of the DP41 software with Windows 11. Will respond directly to your indicated email address with answer.
Answered by: Applicatrions Engineer JK
Date published: 2022-08-04

Can I use a DP7600 series meter with a LD500-5 Transducer?

Asked by: Desk
No the LD500-5 is not compatible with DP7600. If power with the minimum required excitation of 10VDC the sensor will product a +/- 2.800 VDC output. This is much too large of a signal for the DP7600 to accept
Answered by: Applicatrions Engineer JK
Date published: 2022-04-22

DP41 software cannot Install WINDOWS 11 Please gave me software I am very urgent I've been waiting for two weeks

Asked by: coffee
The software for DP41 is very old. It is not compatible with Windows 11. Newest system it probably compatible with is Windows XP. We do not currently have any alternative software that we can offer for the DP41-S
Answered by: Applicatrions Engineer JK
Date published: 2022-08-22

What are the dimensions?????????? DEPTH REQUIRED?????????

Asked by: serviceNWIUTB
Panel cutout for this diplay is standard 1/8 DIN 45mm x 92mm (1.78" x 3.64"). Depth behind panel 148.8mm (5.86" max). Height & Width of display in front of panel 48mm x 96mm (1.89'' x 3.78").
Answered by: Applicatrions Engineer JK
Date published: 2019-09-19
  • y_2024, m_4, d_16, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_19
  • loc_en_US, sid_DP41-S-S2A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration