Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Speed Load/Strain Meters and Process/Voltmeters, Dual Differential Inputs Available

$1,343.64

Item# DP7700-A10-230VAC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,343.64
10-24 $1,276.46
25-49 $1,209.28
50-99 $1,142.09
100-499 $1,074.91
500+ $1,007.73

In stock

Lead Time (If not in stock): 30 weeks
High Speed Load/Strain Meters and Process/Voltmeters, Dual Differential Inputs Available DP7700-A10-230VAC DP7700-A10-230VAC
  • 5-Digit Display
  • Dual Inputs Available
  • All Programming and Calibrating Via 5 Front Panel Switches
  • Programmable Digital Filter, 1 to 500 Hz Cutoff

DP7700-A10-230VAC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Number of Inputs
Number of Output
Output Type
Supply Voltage Type
Supply Voltage
Communications Protocol
Other Features
Measure Type
DIN Size
Display Type
Max Sampling Rate
Accuracy Rating


The DP7600 is a high speed load/strain meter. The unit performs 1000 conversions per second with limit checking and peak/runout tracking done at a user selectable rate (from 1 to 500 Hz). Peak and runout data can also be displayed using the front panel switches. A tare reading, up to 50% of span, can be entered with a single front panel push button.
The DP7700 is a high speed process/voltmeter with many of the same features. The DP7700 accepts most process inputs from 0-200 mV to 0-10 Vdc and 4-20 mA current loops. Transducer/loop power of ±15 Vdc @ 50 mA is standard.
Programming both meters is accomplished via five switches located on the front panel. The text at the top of the switch (NORMAL, PEAK, RUNOUT, TARE, ABS/REL) indicates its normal function. The text at the lower half of the switch (ENTER, UP, DOWN, NEXT, EXIT) indicates the switch’s function during setup and calibration.

SPECIFICATIONS
DP7600 Load/Strain Gage Meter

Excitation: +10 Vdc @ 50 mA, +5 Vdc @ 25 mA
Coarse Gain Setting: Selectable by switches on rear of unit Full Scale mV ranges: 5.1, 10.2, 15.3, 20.0, 26.3, 30.6, 35.1, 39.2
Bridge Resistance: 100 to 5000 Ohms. 4-wire or 6-wire configuration
DP7700 Process/Voltmeter
Excitation: ±15 Vdc, ±5 Vdc @ ±50 mA
Range/Input Impedance: 0-200 m Vdc 10 x 10e12 Ohms 0-5 Vdc 1 MOhms 0-10 Vdc 1 MOhms 4-20 mA 10 Ohms
Range Selection: Selectable by dip switch on rear of the unit

GENERAL SPECIFICATIONS
Accuracy: ± 0.01% of reading ± 1 count of A/D @ 25°C/77°F
Temperature Coefficient: 50 ppm/°C
Operating Temperature: -20 to 60°C (-4 to 140°F)
Display: -32768 to +32767 with programmable decimal points 0.56" (14mm) red LED
A/D Resolution : 16-bit
Input Bias Current: ±50 nA max ±100 pA/°C (per input channel)
Normal Mode Rejection:70 db
Rollover Error: ± 2 counts of A/D @ 25°C/77°F
Channels:One channel standard with second channel optional
Digital Filter: Programmable cutoff frequency 1 Hz to 500 Hz.
Display update: 3 times per second
Reading Rate: Limited to 1000 per second divided by number of channels
Input Analog Filter: 4 pole active antialias. 500 Hz cutoff on single channel unit and 250 Hz cutoff on dual channel unit
Power: 115/230 Vac selectable by switch on rear of unit DC Power (Optional): 10-30 Vdc @ 600 mA
Power Consumption: 8 Watts
Construction: Aluminum case
Dimensions: 69 H x 132 W x 175 mm D (2.7 H x 5.18 W x 6.9" D) (including I/O connector)
Panel Cutout: 63 H x 129 mm W (2.45 H X 5.06" W)
Weight: 370 g (13 oz)

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration