Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Filter Fans for Larger Enclosures

$215.92

Item# FF01821002

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $215.92
5-9 $205.12
10-24 $200.81
25-49 $192.17
50-99 $187.85
100+ $183.53

In stock

Lead Time (If not in stock): 6 weeks
Filter Fans for Larger Enclosures FF01821002 FF01821002
  • Filter Changeable from Outside
  • Safe, Lockable
  • Impact Resistant
  • Weather Proof

FF01821002 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Input Current
Seal Material
Weight


This outdoor filter fan can be used in outdoor enclosures where warm air has to be dissipated on account of increased thermic development. To clean and exchange the filter mat, it is only necessary to open the lockable door of the outdoor hood. A protection type of NEMA 4 (IP55) is achieved due to the special design of the hood and the use of fine filter mats. The plastic casing is impact resistant, highly weather proof and resistant to UV light.

SPECIFICATIONS
Filter Mat: Fine grade 360 g/m2, filtering degree 98% particle Ø >10µm, F5 (EN 779)
Air Flow Free Blowing: 11.8 cfm (20 m3/h)
Current Consumption: 180 mA
Power Consumption: 15 W Average Noise Level at 10 m (3'): (DIN EN ISO 9614-2) 40 dB (A)
Mounting Depth: 62 mm (2.4")
Enclosure Cut-Out: 125 x 125 mm (4.9 x 4.9") ±0.4
Weight: Approx 1.2 kg (2.6 lb)
Protection Type: NEMA 4 (IP55)
Axial Fan: Ball bearing, aluminum frame, plastic impeller UL94V-0; operational life min 50,000 hrs at 25°C (77°F) (RH 65%); ambient temperature -30 to 70°C (-22 to 158°F); connection 3-pole terminal, AWG 14 [2.5 mm2 (0.10")] max Filter Fan and Exhaust Filter Housing: Plastic, UL94V-0; color light gray, temperature resistant -0.5 to 70°C (-31 to 158°F)
Mounting Frame: With double sided industrial adhesive tape for affixing to the outside of enclosure; certain operating conditions may make the additional use of screws necessary
Filter Material: Synthetic fiber with progressive construction, temperature resistant to 100°C (212°F), self-extinguishing class F1; moisture resistant to 100% RH; can be cleaned by washing or vacuuming for reuse EXHAUST FILTER
Filter Mat: Medium grade 360 g/m2, filtering degree 98% for particle Ø<10 m, F5 (EN 779)
Mounting Depth: 16 mm (0.6")
Enclosure Cut-Out: 125 x 125 mm (4.9 x 4.9") ±0.4
Weight: 0.60 kg (1.3 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration