Call us at 1-888-826-6342
Call us at 1-888-826-6342
The Omega UW Series Wireless thermocouple/RTD transmitters are compatible with a wide range of receivers to suit your application
View Full SpecificationsThe ALTA wireless temperature sensors use different sensors to accurately measure temperatures and are perfect for monitoring ambient temperatures
View Full SpecificationsThe ZW-ED is a rugged wireless transmitter that can be used with a wide selection Temperature, Humidity & Pressure probes to transmit data to a ZW-REC wireless receiver
View Full SpecificationsThe Omega UW Series Wireless Process transmitters are NEMA rated and accept 0 to 1V, 0 to 5V, 0 to 10V and 4 to 20 mA signals. Choose from a wide range of receivers
View Full SpecificationsThe Omega UW Series NB9W wireless RTD transmitters are suitable for sanitary applications and available with 3-A thermowells. Choose from a wide range of receivers
View Full SpecificationsThe Omega UW Series Wireless RTD transmitters are NEMA rated and compatible with any 3 Wire PT100 probe. Compatible with a wide range of Omega receivers.
View Full SpecificationsThe XW-EDA is a rugged universal process and temperature wireless transmitter. Supports 1 RTD or 2 TC, 4-20mA or 10V inputs with optional outputs for local control & alarms
View Full SpecificationsThe OM-CP-RFOT-A wireless thermometer/data logger is wash-down capable and designed for the meat processing industry. NIST Traceable Calibration certificate included.
View Full SpecificationsThe Omega UW Series Wireless NEMA 4X rated thermocouple transmitters accept 2 TC inputs and are compatible with a wide range of receivers to suit your application
View Full SpecificationsThe UW Series Wireless RTD transmitters are NEMA rated and compatible with any 3 Wire PT100 probe with optional M12 probe support. Choose from a wide range of receivers
View Full SpecificationsALTA Industrial wireless volts & current meters can measure the process signal off another device or sensor. Click here to learn more.
View Full SpecificationsThe Omega UW Series Wireless Temperature & Humidity transmitters are available in handheld and NEMA models. Choose from a wide range of receivers to suit your application
View Full SpecificationsThe ZW-CM is a simple, compact, wall mounted environmental Sensor which transmits local Temperature, Humidity & Pressure to a ZW-REC wireless receiver.
View Full SpecificationsThe OM-CP-THERMALERT Series wirelessly monitors Temperature using a RTD Probe or internal sensor with optional humidity sensor. NIST Traceable Calibration cert included
View Full SpecificationsALTA wireless pressure meters measure pressure and transmit the pressure measurement to iMonnit to monitor a pressurized gas, liquid or vapor supply line
View Full SpecificationsALTA ultrasonic sensors can be used in a variety of applications for measuring distances between the sensor and objects in its path or as a level sensor
View Full SpecificationsThe OMEGA MWTC line of Miniature Thermocouple Data loggers accept standard miniature TC probes and can wirelessly transmit data to a PC and store up to 65400 samples locally
View Full SpecificationsALTA wireless open/closed sensors provide information on the status of doors, windows, cabinets, or if an area is being accessed when it should not be.
View Full SpecificationsThe XW-ED is a rugged wireless transmitter which connects to any Layer-N Smart Probe and transmits to a ZW-REC receiver. Optional outputs enable local control or alarms
View Full SpecificationsALTA wireless AC Current Meters measure the RMS current of an alternating current (AC) system using a current transformer. Click here to learn more.
View Full Specifications