Alta Long Range Wireless IIoT Thermocouple Temperature Sensors

Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- K-Type Thermocouple for Extended Range Temperature Measurement
- Extended Non-Line-of-Sight Range (1,200 Ft Through 12-14 Walls Typical)
- AES-128 CBC Data Encryption
- Local Storage of 512 Messages for Data Assurance
- IP65 NEMA 4X Version Available
- Up to 10 Years Battery Life
- Easy to Set Up and Use
- Comes with Fixed Thermocouple Probe or K-Type T/C Connector for Attaching Your Own Choice of Probe
The ALTA Wireless Thermocouple Sensor is available with a hardwired thermocouple or K-type connector to support various thermocouple types and ranges. The hardwired thermocouple option measures temperatures up to 400°C (752°F). The sensor is programmed to sleep for a user-given time interval (heartbeat) and then wakeup, send power to the thermocouple and wait for it to stabilize, and convert the analog data, mathematically compute the temperature and transmit the data to a gateway.
The general purpose AA model should only be operated in dry, low humidity environments. Should you need a temperature sensor that operates at extreme temperatures and can withstand getting wet or condensed on, please consider the IP65 NEMA 4X model.
Features of All ALTA Series Sensors
The general purpose AA model should only be operated in dry, low humidity environments. Should you need a temperature sensor that operates at extreme temperatures and can withstand getting wet or condensed on, please consider the IP65 NEMA 4X model.
Features of All ALTA Series Sensors
- Frequency Hopping Spread Spectrum (FHSS).
- Improved interference immunity.
- Improved power management for longer battery life (8-10 years).
- Encrypt-RF™ Security (Diffie-Hellman Key Exchange + AES-128 CBC for sensor data messages).
- Over-the-air updates (future proof).
- Available in 915 MHz for USA Canada or 868 MHz for Europe
- Free iMonnit basic online wireless sensor monitoring and notification system to configure sensors, view data and set alerts via SMS text and email.