Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Alta Long Range Wireless IIoT 500 Volt AC Voltage Meters

Item# Alta_Voltage_500AC

In stock

Lead Time (If not in stock): 0 week
Alta Long Range Wireless IIoT 500 Volt AC Voltage Meters Alta_Voltage_500AC Alta_Voltage_500AC
  • For Measuring Voltages from 0 to 500 VDC
  • Extended Non-Line-of-Sight Range (1,200 Ft Through 12-14 Walls Typical)
  • AES-128 CBC Data Encryption
  • Local Storage of 512 Messages for Data Assurance


ALTA wireless voltage meters are capable of measuring the voltage off another device, battery, or sensor. This sensor is capable of measuring voltage up to 500 VDC by connecting the leads on the sensor to the positive and ground terminals of the device being measured. Examples of interfacing devices include, but are not limited to: Strain Gauge, Pressure Transducer, RTD, Thermistor, or Thermocouple, Piezo Electric sensors, Photoresistor, Industrial Accelerometer, any kind of variable resistor, any kind of sensor that outputs a voltage, etc. If the device being measured is passive, the user must supply their own excitation voltage, as the Monnit sensor is really just a “voltage observer”. Cannot be used for AC voltage measurement. The general purpose AA model should only be operated in dry, low humidity environments. Should you need a sensor that operates at extreme temperatures and can withstand getting wet or condensed on, please consider the IP65 NEMA 4X model.

Features of All ALTA Series Sensors
  • Frequency Hopping Spread Spectrum (FHSS).
  • Improved interference immunity.
  • Improved power management for longer battery life (8-10 years).
  • Encrypt-RF™ Security (Diffie-Hellman Key Exchange + AES-128 CBC for sensor data messages).
  • Over-the-air updates (future proof).
  • Available in 915 MHz for USA Canada or 868 MHz for Europe
  • Free iMonnit basic online wireless sensor monitoring and notification system to configure sensors, view data and set alerts via SMS text and email.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration